Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
villeroy-and-boch/products/813d5065-e109-4c11-97ea-3396a14cc35d
Home
Categories
Sanitary
Bath & Spas
Architectura Back-to-wall bath for right corner installation
Available in United States
Villeroy & Boch AG
Follow
Architectura Back-to-wall bath for right corner installation
Download
Get in contact with Villeroy & Boch AG
Log in
Technical specification
Technical specification
Unique ref.
UBA180ARE9CR00V
Product family
Architectura
Product group
Rectangular baths
Type
Object (single object)
Date of publishing
2024-02-15
Edition number
1
Width (mm)
1800
Depth (mm)
800
Links
Links
Product url
https://pro.villeroy-boch.com/en/euo/bw/m/
Sample request url
https://www.materialbank.eu/en/search?utm_source=Referral&utm_medium=BIMobjects&utm_campaign=March2026#/filter:manufacturer:Villeroy%2520%2526%2520Boch#/page:1
Related
Related
Material main
Acrylic
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
Similar products
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
PRO-WELLNESS
Grandee
3.3
(
92
)
Download
EverFab
Tub - 60" x 32" Exterior Dimensions
Download
Ideagroup
Seven free-standing bathtub in M-Solid and M-Lux
4.5
(
17
)
Download
Ideagroup
Ellisse bathtub in Light Aquatek and M-Lux
4.4
(
19
)
Download
FontanaShowers
FontanaShowers Rio Contemporary Freestanding Indoor Bathtub
4.8
(
15
)
Download