Publish your products
Viriyalohakij Rolling Shutters Fire Guard Metal
Viriyalohakij Rolling Shutters Fire Guard Metal

    Viriyalohakij Rolling Shutters Fire Guard Metal

    5.0 out of 5 stars5.0(5 reviews)

    Viriyalohakij Rolling Shutters Fire Guard Metal

    • ISO 9001 : 2015 Certification
    • Thailand Trust Mark
    • Documents preparation to export service
    • Whole process with high quality
    Specification
    • https://www.flipsnack.com/Viriyalohakij/viriyalohakij-catalog-2021.html
    Technical specification
    • Unique ref.Viriyalohakij_Rolling_Shutters_Fire_Guard_Metal
    • Product familyShutters Doors
    • Product groupGrilled Metal Rolling Shutters
    • TypeObject (single object)
    • Date of publishing2021-08-16
    • Edition number1
    • Height (mm)8000
    • Width (mm)10500
    Related
    • Material mainMetal
    • Designed inThailand
    • Manufactured inThailand
    • Weight Net (Kg)17
    Classification
    • BIMobject CategoryDoors - Fire Doors & Shutters

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam