Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
vitra-bathrooms/products/9cda851a-a85d-459f-9838-a3f8eccc0243
Home
Categories
Kitchen
Sinks
Sink - 37" - Double Bowl Workstation Sink - Asymmetric - VitrA
Available in United States
VitrA Bathrooms
Follow
Sink - 37" - Double Bowl Workstation Sink - Asymmetric - VitrA
Sink - 37inch - Double Bowl Workstation Sink - Asymmetric
Product code: 7380
Download
Technical specification
Technical specification
Unique ref.
7380
Product family
Sanitaryware & Complementary Products
Product group
Sink
Type
Object (single object)
Date of publishing
2022-08-22
Edition number
1
Height (inches)
10
Width (inches)
37
Depth (inches)
19
Links
Links
Product url
https://vitraglobal.com/
Instruction video
https://www.youtube.com/user/VitrAglobal
Product certification
https://vitraglobal.com/catalogues/quality-certificates
Technical description
https://vitraglobal.com/
Related
Related
Material main
Ceramics
Material secondary
Ceramics
Designed in
Türkiye
Manufactured in
Türkiye
Classification
Classification
BIMobject Category
Kitchen - Sinks
IFC classification
Sanitary Terminal
ETIM Code
EC011315
ETIM Name
Kitchen sink
UNSPSC name
Sinks
UNSPSC code
30181504
Uniclass 2015 Code
Pr_40_20_96_81
Uniclass 2015 Description
Sinks
CSI MasterFormat 2014 Code
22 41 16.16
CSI MasterFormat 2014 Title
Residential Sinks
OmniClass Number
23-31 13 00
OmniClass Title
Sinks
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
North America
United States
Similar products
VitrA Bathrooms
Sink - 36" - Single Bowl Apron - Front Sink - VitrA
Download
VitrA Bathrooms
Sink - 36" - Double Bowl Apron - Front Sink - VitrA
Download
VitrA Bathrooms
Sink - 25" - Single Bowl Dual Mount Sink - VitrA
Download
VitrA Bathrooms
Sink - 33" - Single Bowl Workstation Sink - VitrA
Download
VitrA Bathrooms
Sink - 37" - Double Bowl Workstation Sink - Symmetric - VitrA
Download
VitrA Bathrooms
Sink - 33" - Single Bowl Apron - Front Sink - VitrA
Download