Publish your products
SET6.0 VitrA Tile Collection
SET6.0 VitrA Tile Collection
SET6.0 VitrA Tile Collection
SET6.0 VitrA Tile Collection
SET6.0 VitrA Tile Collection
SET6.0 VitrA Tile Collection
SET6.0 VitrA Tile Collection
SET6.0 VitrA Tile Collection
SET6.0 VitrA Tile Collection
SET6.0 VitrA Tile Collection

    SET6.0 VitrA Tile Collection

    SET6.0 collection, consisting of concrete and stone-textured tiles, offers a wide range of options for interior designs with its compatible wall and porcelain tiles. 30x60 sized wall tiles add a modern atmosphere to residential living spaces with their decors reflecting the latest design trends.

    Specification
    • Body Type: Wall & Glazed Porcelain 

      Basic Tile Color Porcelain: White, Soft Grey, Dark Grey, Anthracite

            Basic Tile Color Wall: White, Soft Grey, Dark Grey, Anthracite

            Size Porcelain: 60x60 

            Size Wall: 30x60

            Surface: Matt 

            Antislip: R10A

            Thickness options: 9mm, 7,5mm

            For product codes use product url in Links section

            For technical data sheet use product url in Links section

          Technical specification
          • Unique ref.VitrA-Floor-Wall-Tile-SET6-0-Ceramic
          • Product familyTiles
          • Product groupFloor & Wall Tile
          • TypeBuilding Material
          • Date of publishing2022-05-26
          • Edition number1
          Related
          • Material mainCeramics
          • Material secondaryCeramics
          • Designed inTürkiye
          • Manufactured inTürkiye
          Classification
          • BIMobject CategoryBuilding Materials - Tiles
          • IFC classificationCovering
          • ETIM CodeEC011340
          • ETIM NameCeramic tile
          • UNSPSC nameCeramic tiles or flagstones
          • UNSPSC code30131704
          • Uniclass 2015 CodePr_35_93_96_19
          • Uniclass 2015 DescriptionCeramic tiles
          • CSI MasterFormat 2014 Code09 30 13
          • CSI MasterFormat 2014 TitleCeramic Tiling
          • OmniClass Number23-15 17 13 13 13
          • OmniClass TitleCeramic Tile Flooring
          • CSI UniFormat II CodeC30
          • CSI UniFormat II TitleINTERIOR FINISHES

          Region availability

          Europe Asia North America Africa South America
          Åland Islands
          Afghanistan
          Anguilla
          Algeria
          Argentina
          Albania
          Armenia
          Antigua and Barbuda
          Angola
          Bolivia
          Andorra
          Azerbaijan
          Aruba
          Benin
          Brazil
          Austria
          Bahrain
          Barbados
          Botswana
          Chile
          Belarus
          Bangladesh
          Belize
          Burkina Faso
          Colombia
          Belgium
          Bhutan
          Bermuda
          Burundi
          Ecuador
          Bosnia and Herzegovina
          British Indian Ocean Territory
          British Virgin Islands
          Cameroon
          Falkland Islands (Islas Malvinas)
          Bulgaria
          Brunei
          Canada
          Cape Verde
          French Guiana
          Croatia
          Cambodia
          Caribbean Netherlands
          Central African Republic
          Guyana
          Cyprus
          China
          Cayman Islands
          Chad
          Paraguay
          Czech Republic
          Christmas Island
          Collectivity of Saint Martin
          Comoros
          Peru
          Denmark
          Cocos (Keeling) Islands
          Costa Rica
          Côte d'Ivoire
          Suriname
          Estonia
          Georgia
          Cuba
          Democratic Republic of the Congo
          Uruguay
          Faroe Islands
          Hong Kong
          Curaçao
          Djibouti
          Venezuela
          Finland
          India
          Dominica
          Egypt
          France
          Indonesia
          Dominican Republic
          Equatorial Guinea
          Germany
          Iran
          El Salvador
          Eritrea
          Gibraltar
          Iraq
          Greenland
          Eswatini
          Greece
          Israel
          Grenada
          Ethiopia
          Guernsey
          Japan
          Guadeloupe
          Gabon
          Hungary
          Jordan
          Guatemala
          Ghana
          Iceland
          Kazakhstan
          Haiti
          Guinea
          Ireland
          Kuwait
          Honduras
          Guinea-Bissau
          Isle of Man
          Kyrgyzstan
          Jamaica
          Kenya
          Italy
          Laos
          Martinique
          Lesotho
          Jersey
          Lebanon
          Mexico
          Liberia
          Latvia
          Macau
          Montserrat
          Libya
          Liechtenstein
          Malaysia
          Nicaragua
          Madagascar
          Lithuania
          Maldives
          Panama
          Malawi
          Luxembourg
          Mongolia
          Puerto Rico
          Mali
          Malta
          Myanmar (Burma)
          Saint Kitts and Nevis
          Mauritania
          Moldova
          Nepal
          Saint Lucia
          Mauritius
          Monaco
          North Korea
          Saint Pierre and Miquelon
          Mayotte
          Montenegro
          Oman
          Saint Vincent and the Grenadines
          Morocco
          Netherlands
          Pakistan
          Saint-Barthélemy
          Mozambique
          North Macedonia
          Palestine
          Sint Maarten
          Namibia
          Norway
          Philippines
          The Bahamas
          Niger
          Poland
          Qatar
          Trinidad and Tobago
          Nigeria
          Portugal
          Saudi Arabia
          Turks and Caicos Islands
          Republic of the Congo
          Romania
          Singapore
          U.S. Virgin Islands
          Reunion
          Russia
          South Korea
          United States
          Rwanda
          San Marino
          Sri Lanka
          Saint Helena
          Serbia
          Syria
          São Tomé and Príncipe
          Slovakia
          Taiwan
          Senegal
          Slovenia
          Tajikistan
          Seychelles
          Spain
          Thailand
          Sierra Leone
          Svalbard and Jan Mayen
          Türkiye
          Somalia
          Sweden
          Turkmenistan
          South Africa
          Switzerland
          United Arab Emirates
          South Sudan
          Ukraine
          Uzbekistan
          Sudan
          United Kingdom
          Vietnam
          Tanzania
          Vatican City
          Yemen
          The Gambia
          Togo
          Tunisia
          Uganda
          Western Sahara
          Zambia
          Zimbabwe