Publish your products
Uni VitrA Tile Collection
Uni VitrA Tile Collection
Uni VitrA Tile Collection
Uni VitrA Tile Collection
Uni VitrA Tile Collection
Uni VitrA Tile Collection
Uni VitrA Tile Collection
    Archived

    Uni VitrA Tile Collection

    Uni line combines the basic colors of PRO Function collection and offers various color alternatives from warm earthy colors to white hues, and from black to grey color options, in different sizes. Uni tiles offer extra resistance against abrasion with their fullbody porcelain body and are available in 7 different colors and 9 different sizes.

    Specification
    • Body type: Fullbody Porcelain

      Color: Super white, Silver, Ivory, Dark mink, Grey, Cement grey, Black

      Size: 30x30, 20x20, 15x15, 10x10, 8x9, 5x5, 2.5x2.5

      Surface: Matt

      Antislip: R9, R10A, R10B, Corund – R11B, Mercato – R11B, Diamond – R12V4

      Thickness options: 6mm, 8mm

      For product codes use product url in Links section

      For technical data sheet use product url in Links section

    Technical specification
    • Unique ref.VitrA-Floor-Wall-Tile-Uni-Ceramic
    • Product familyTiles
    • Product groupFloor & Wall Tile
    • TypeBuilding Material
    • Date of publishing2022-06-18
    • Edition number1
    Related
    • Material mainCeramics
    • Material secondaryCeramics
    • Designed inTürkiye
    • Manufactured inTürkiye
    Classification
    • BIMobject CategoryBuilding Materials - Tiles
    • IFC classificationCovering
    • ETIM CodeEC011340
    • ETIM NameCeramic tile
    • UNSPSC nameCeramic tiles or flagstones
    • UNSPSC code30131704
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitleCeramic Tiling
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring
    • CSI UniFormat II CodeC30
    • CSI UniFormat II TitleINTERIOR FINISHES