Publish your products
Lounge Chair & Ottoman
Vitra

Lounge Chair & Ottoman

4.0 out of 5 stars4.0(35 reviews)
Charles and Ray Eames always understood design to be a continuous process – one that did not end when production began. The main goal of the Eames Lounge Chair was – and still is – to offer users maximum sitting comfort. Previous2/5NextPause Since the Lounge Chair went into production more than 50 years ago, the height of the average human – depending on region – has increased by as much as 10 cm. To enable larger people to experience exceptional comfort when sitting, Vitra has – in close coordination with the Eames Office – adjusted the dimensions of the Lounge Chair. In doing so, the proportions of the seat and back shells were carefully extended in such a way that the overall visual appearance of the Eames Lounge Chair seems to hardly have changed at all.
Technical specification
  • Unique ref.41206600
  • Product familyArm & Lounge Chairs
  • Product groupLounge Chair & Ottoman
  • TypeObject (single object)
  • Date of publishing2013-04-01
  • Edition number1
  • Height (mm)890
  • Width (mm)840
  • Depth (mm)340
Related
  • Material mainWood
  • Material secondaryLeather
  • Designed inUnited States
  • Manufactured inSwitzerland
Classification
  • BIMobject CategoryFurniture - Armchairs
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit