Set your location and language to prioritise localised information. Continue
ECO Windwall Wind Barrier System

ECO Windwall Wind Barrier System

The ECO WINDWALL system is an alternative addition to our windwall system and is typically used at amenity deck levels in high-rise residential projects or by poolside.

Windwall system applications require custom engineering solutions and hence every windwall design is project specific and depends on floor elevation, wind loads, layout, and location of the building.

Specification
  • Post Material:  Aluminum 

    Post Finish:  Powder Coat
    Super Polyester or (AAMA 2604) or Powder Coat PVDF (AAMA 2605)

    Size/Spacing:
    2 1/4”x5 7/16” Square post @ 4’-0” max. O.C.
    4’-0” ~ 8’-0” Height Eco Windwall.
    Anchored, Cored or Welded mount.

    Infill:  Glass
    Infill Finish: 
    Clear, Tinted or Frit

    Size/Spacing:
    Min. 1/2” laminated glass with SGP interlayer ¹
    Glass standard thickness: 1/2”, 5/8”, 3/4”
    Interlayer standard thickness, SGP: 0.035” , 0.06”

Technical specification
  • Unique ref.eco-windwall-wind-barrier
  • Product familyOthers
  • Product groupWINDWALL
  • TypeBuilding Material
  • Date of publishing2023-04-26
  • Edition number1
Related
  • Material mainAluminium
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Railing

Region availability

North America
United States