Publish your products
MetalSpaces - PanelScapes Flat
MetalSpaces - PanelScapes Flat

    MetalSpaces - PanelScapes Flat

    Architectural Panel Solutions, Simplified

    A Quick Ship, supply-only system of standardized metal panels drawn from a curated subset of our pattern library. Designed for fast specification and efficient installation, PanelScapes delivers clean aesthetics, consistent quality, and competitive value for interior and exterior applications — without the lead time of fully custom systems

    Specification
    • Application

      Exposed Fasteners
      Interior

      Panel Type

      Flat Panel

      Dimensions W x H (in)

      36 x 48, 36 x 60, 36 x 96, 36 x 120, 48 x 96

      Material

      Aluminum 1/8"
      Aluminum 3/16"
      Aluminum 1/4"
      Stainless steel 14GA
      Steel 14GA
      Steel 11GA

      Finish

      Powder Coat (AAMA 2604)
      Brushed Satin,
      Glass Bead Satin
      Cross Hatch & Swirl
      Zinc Rich Primer + Powder Coat, Mill Finish (paint by others)

    Technical specification
    • Unique ref.panelscapes-flat
    • Product familyMetal Panel Systems
    • Product groupMetalSpaces
    • TypeBuilding Material
    • Date of publishing2026-07-01
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - External Walls

    Region availability

    North America
    United States