Publish your products
IB9380-HV-V2 5MP Outdoor Bullet AI Camera
VIVOTEK

IB9380-HV-V2 5MP Outdoor Bullet AI Camera

5MP Outdoor Bullet AI Camera

  • Detect people & vehicles with Vision Object Analytics
  • Accurate alarm with Smart VCA
  • Built-in IRs up to 30M with Smart IR
  • Metal housing with IK10 certification
  • Cyber protection via Trend Micro IoT Security
Specification
    • System Information
      • CPU: Multimedia SoC (System-on-Chip)
      • Flash: 256 MB
      • RAM: 512 MB
    • Camera Specifications
      • Image Sensor: 1/2.7" Progressive CMOS
      • Maximum Resolution: 2880 × 1616 (5 MP)
      • Lens Type: Fixed-focal
      • Focal Length: 2.8 mm
      • Aperture: F1.6
      • Iris Type: Fixed iris
      • Field of View:
        • Horizontal: 111.0°
        • Vertical: 59.0°
        • Diagonal: 133.0°
      • Shutter Time: 1/5 sec. to 1/32,000 sec.
      • WDR Technology: WDR Pro
      • Day/Night: Yes
      • Removable IR-cut Filter: Yes
      • Illuminators: Built-in Smart IR with 2 × IR LEDs, up to 30 m
      • Minimum Illumination:
        • 0.055 lux @ F1.6 (Color)
        • 0.005 lux @ F1.6 (B/W)
        • 0 lux with IR illumination
      • Tilt Range: 90°
      • Rotation Range: 180°
    • Storage
      • MicroSD/SDHC/SDXC card support (up to 1 TB)
      • Network Attached Storage (NAS) recording
    • Installation Aids
      • Pixel Calculator
    • Video
      • Compression: H.265, H.264, MJPEG
      • Maximum Frame Rate: 30 fps @ 2880 × 1616
      • Maximum Streams: 3 (up to 7 configurable profiles)
      • Main Stream (30 fps):
        • 2880×1616
        • 2688×1512
        • 2560×1440
        • 1920×1080
        • 1600×904
        • 1360×768
        • 1280×720
        • 640×360
      • Second Stream (30 fps):
        • 1920×1080
        • 1600×904
        • 1360×768
        • 1280×720
        • 640×360
      • Third Stream (30 fps):
        • 1280×720
        • 640×360
        • 480×272
      • S/N Ratio: 58 dB
      • Dynamic Range: 120 dB
      • Video Streaming:
        • Adjustable resolution
        • Adjustable quality
        • Constant bit rate control
        • Smart Stream III
    • Image Settings
      • General:
        • Video title and timestamp overlay
        • Flip, mirror, and rotation
        • Day/night settings
      • Illuminators:
        • Smart IR
        • Anti-overexposure
      • Image:
        • White balance
        • Brightness
        • Contrast
        • Saturation
        • Sharpness
        • Gamma curve
        • Defog
        • 3DNR
      • Exposure:
        • BLC
        • HLC
        • Exposure level
        • Exposure time
        • Gain control
        • AE speed adjustment
        • WDR
      • Privacy Mask
      • Pixel Calculator
      • Scheduled Profile Settings
    • Audio
      • Two-way Audio
      • Compression:
        • MPEG-2 AAC-LC
        • G.711
        • G.726
      • Interfaces:
        • Built-in microphone
        • External line input
        • External line output
      • Effective Range: 5 m
    • Network
      • Live Viewing: Up to 10 clients
    • Security
      • Access list
      • CSRF protection
      • Digest authentication
      • HTTPS
      • IEEE 802.1X
      • Password protection
      • Signed firmware
      • Trend Micro IoT Security:
        • Brute force attack event
        • Cyberattack event
        • Quarantine event
      • User access log
      • User account management
    • Supported Protocols
      • 802.1X
      • ARP
      • Bonjour
      • CIFS/SMB
      • DDNS
      • DHCP
      • DNS
      • FTP
      • HTTP
      • HTTPS
      • ICMP
      • IGMPv3
      • IPv4
      • IPv6
      • NTCIP
      • NTP
      • PPPoE
      • QoS (CoS/DSCP)
      • RTSP/RTP/RTCP
      • SMTP
      • SNMP
      • SSL
      • TCP/IP
      • TLS 1.2 / TLS 1.3
      • UDP
      • UPnP
    • Network Interface
      • 10/100 Base-TX Ethernet (RJ-45)
      • Recommended cable: CAT5e or CAT6 (3P/ETL compliant)
    • ONVIF
      • Profiles G, S, and T
      • ONVIF 21.06
    • AI Analytics
      • Compute Capability:
        • SoC with built-in hardware deep learning accelerator
      • Vision Object Analytics:
        • Object detection
        • People detection
        • 4-wheeled vehicle detection
        • Human/Vehicle Bestshot
        • Path extraction
      • Applications:
        • Deep Learning VCA
        • Smart Motion Detection
        • Smart VCA
      • Smart VCA Features:
        • Five-window motion detection
        • People detection
        • Vehicle detection
        • Time filter
        • Intrusion detection
        • Loitering detection
        • Line crossing detection
    • Solution Integration
      • VADP Package:
        • Trend Micro (default)
        • 1-year free trial
    • Motion Detection
      • Five-window video motion detection
    • Alarm & Events
      • Event Triggers:
        • Periodic trigger
        • System boot
        • Manual trigger
        • Digital input
        • Motion detection
        • Tampering detection
        • Recording notification
      • Event Actions:
        • Notifications via:
          • Camera link
          • Email
          • HTTP
          • FTP/SFTP
          • NAS
          • SD card
        • File uploads via:
          • Email
          • HTTP
          • FTP
          • NAS
          • SD card
    • General
      • Connectors:
        • RJ-45 Ethernet/PoE
        • Audio line input
        • Audio line output
        • DC 12 V power input
        • 1 × Digital input
        • 1 × Digital output
      • LED Indicator:
        • System power and status
      • Power Input:
        • IEEE 802.3af PoE Class 3
        • DC 12 V
      • Power Consumption:
        • DC 12 V: Max. 6.24 W
        • PoE: Max. 6.38 W (Typical: 3.5 W)
      • Dimensions:
        • Ø91.0 × 169 mm
      • Weight:
        • 664 g
    • Certifications
      • EMC:
        • CE (EN 55032/EN 55035 Class A)
        • UKCA (BS EN 55032/BS EN 55035 Class A)
        • FCC Part 15 Subpart B Class A
        • RCM (AS/NZS CISPR 32 Class A)
        • VCCI (VCCI-CISPR 32 Class A)
        • IC (ICES-003 Issue 7, Class A)
      • Safety:
        • UL 62368-1
        • CB (IEC/EN 62368-1, IEC/EN 60950-22, IEC/EN 62471)
        • LVD (IEC/EN 62368-1)
        • UKCA (BS EN 62368-1)
      • Environmental Ratings:
        • IK10
        • IP66
        • IP67
      • IA:
        • BSMI (EMC: CNS 15936, Safety: CNS 15598-1)
    • Environmental Specifications
      • Starting Temperature:
        • -30°C to 60°C (-22°F to 140°F)
      • Operating Temperature:
        • -30°C to 60°C (-22°F to 140°F)
      • Humidity:
        • 90% RH (non-condensing)
Technical specification
  • Unique ref.ib9380-hv-v2-5mp-outdoor-bullet-ai-camera
  • Product familyNetwork Cameras
  • Product groupBullet Cameras
  • TypeObject (single object)
  • Date of publishing2026-09-22
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States