We are using cookies to provide our services

By using our services you agree to our use of cookies

CC8130 Compact Cube Network Camera, 1MP, Panoramic View, Compact Size

Unique ref.: vivotek-cc8130
Brand: VIVOTEK
Product family: Video Surveillance
Product group: Panoramic Fisheye Cameras
Date of publishing: 2016-06-29
Edition number: 2
Type: Object (single object)
Download (5)
Overview

VIVOTEK CC8130 is a compact cube security camera especially designed for indoor surveillance. The unique design makes it the best choice for boutique, department or convenience stores. The ability to view at a wide angle at 180 degrees provides complete video security with no dead angles. The unique mounting design facilitates easy installation on a wall or desktop, capturing faces at eye level. A built-in microphone further increases the level of surveillance while recording sound within a 5 meter radius.

The CC8130 supports the industry-standard H.264 compression technology, drastically reducing file sizes and conserving valuable network bandwidth. Together with the ST7501 multi-lingual 32-channel recording software, users can set up an easy-to-use IP surveillance system with ease.

Key Features
  • 1-megapixel CMOS Sensor
  • 180° Horizontal Panoramic View
  • Compact, Elegant Design
  • Real-time H.264 and MJPEG compression (Dual Codec)
  • 30 fps @ 1280x800
  • Built-in IEEE 802.3af Compliant PoE
  • Flat Mount/ Tilt Mount Available

Key Features:

1-megapixel CMOS Sensor
180° Horizontal Panoramic View
Compact, Elegant Design
Real-time H.264 and MJPEG compression (Dual Codec)
30 fps @ 1280x800
Built-in IEEE 802.3af Compliant PoE
Flat Mount/ Tilt Mount Available


Material main:
Material secondary:
Designed in: United States
Manufactured in: Taiwan

BIMobject Category: Electronics - Security, Cameras & Accessories
IFC classification: Discrete Accessory
Uniclass 1.4 Code: L76261
Uniclass 1.4 Description: Cameras
Uniclass 2.0 Code: SS-75-40-13
Uniclass 2.0 Description: Closed Circuit Television Systems
Uniclass 2015 Code: Pr_60_75_86
Uniclass 2015 Description: Surveillance cameras, monitors and ancillaries
CSI MasterFormat 2014 Code: 28 16 33.13
CSI MasterFormat 2014 Title: Intrusion Detection Interfaces to Remote Monitoring
OmniClass Number: 23-37 15 11 11
OmniClass Title: Analog Cameras
CSI UniFormat II Code: D5030
CSI UniFormat II Title: Communications & Security
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

All BIM objects are real products from real manufacturers confirmed and approved