Publish your products
CC8370-HV Anti-Ligature Fisheye IP Camera, 3MP, WDR Pro, 3DNR, 180° Panoramic View, IK10, IP66, SNV, Anti-Ligature, Anti-Grip
VIVOTEK

CC8370-HV Anti-Ligature Fisheye IP Camera, 3MP, WDR Pro, 3DNR, 180° Panoramic View, IK10, IP66, SNV, Anti-Ligature, Anti-Grip

Overview

VIVOTEK's CC8370-HV is a vandal-proof fisheye security IP camera offering up to 30 fps at 3-Megapixel resolution. With its unique anti-grip design and inconspicuous appearance, the CC8370-HV plays a life secure guard role in unique security environments. Without ligature edges, it will effectively eliminate self-harm and suicide happen, ideal for detention house, holding cells, psychiatric ward, mental hospital, and correctional institution. Featuring 180° horizontal panoramic views with adjustable 25° tilt angle, the camera allows users amazing flexibility of viewing angles and options. The camera's weather-proof compact size also makes it an ideal choice for indoor and outdoor scenario such as boutique, convenience store, bank, school, parking lot and street.

The CC8370-HV can view at a wide angle of 180 degrees, providing complete video security with no dead angles. Featuring WDR Pro, the camera captures both the dark and bright areas of an image and combines the differences to create a highly realistic representation of the original scene. Further, with added SNV technology, high-quality full-color surveillance video becomes possible even under low-light conditions. These combined features enable the camera to provide video quality remarkably close to the capabilities of the human eye. When installing the unit, the unique mounting design facilitates easy installation on a wall or desktop in order to capture faces at eye level. Further increasing the level of surveillance, a built-in microphone which records sound within a 5 meter radius.

The CC8370-HV also supports the industry-standard H.264 compression technology, drastically reducing file sizes and conserving valuable network bandwidth. Together with the ST7501 multi-lingual 32-channel recording software, users can simply and quickly set up an easy-to-use IP surveillance system.

Key Features

  • 3-Megapixel CMOS Sensor
  • 30fps @ 2048x1536
  • Anti-Ligature Design
  • Weather-proof IP66-rated and Vandal-proof IK10-rated Housing
  • 180° Horizontal Panoramic View
  • ±25° Tilt Lens
  • WDR Pro (100dB) to Provide Extreme Visibility in High Light Contrast Scenes
  • Video Rotation
  • Built-in Microphone
  • SNV (Supreme Night Visibility)
  • 3D Noise Reduction for Low-light Conditions
  • Real-time H.264 and MJPEG Compression (Dual Codec)
  • Built-in IEEE 802.3af Compliant PoE
  • Built-in MicroSD/SDHC/SDXC card slot
Technical specification
  • Unique ref.vivotek-cc8370-hv
  • Product familyVideo Surveillance
  • Product group360° Cameras
  • TypeObject (single object)
  • Date of publishing2016-06-29
  • Edition number2
Related
  • Designed inUnited States
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • IFC classificationDiscrete Accessory
  • ETIM CodeEC001511
  • ETIM NameCamera for monitoring system
  • UNSPSC nameSecurity cameras
  • UNSPSC code46171610
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit