We are using cookies to provide our services

By using our services you agree to our use of cookies

CD8371 Corner Dome Network Camera

Unique ref.: vivotek-cd8371
Brand: VIVOTEK
Product family: Video Surveillance
Product group: Fixed Dome Cameras
Date of publishing: 1918-05-11
Edition number: 1
Type: Object (single object)
Download (1)
VIVOTEK’s CD8371-HNVF2/HNTV is a vandal-proof network camera specifically designed for prisons and correctional facilities. With up to 20 fps at 3-Megapixel resolution, 940nm IR illuminators, two-way audio, and available in either fixed lens (-HNVF2) or vari-focal (-HNTV), the CD8371-HNVF2/ HNTV is the most feature rich prison cell surveillance camera available today. The CD8371-HNVF2/HNTV has an anti-ligature design to limit the possibilities of self inflicted harm or suicide, a required feature for environments like prisons, holding cells, psychiatric wards, mental hospitals, and correctional institutions.

Along with having an anti-ligature design, the CD8371-HNVF2/ HNTV is designed to cover a wide area. Designed to be installed in the upper corner of a cell, the CD8371-HNVF2/HNTV has both a wide angle horizontal FOV (up to 108°) and vertical FOV (up to 79°) enabling full coverage of a rectangular cell. Both models lenses also have a 15° vertical tilt to enable vertical view adjustments where needed. WDR Pro is included enabling better image quality where variable lighting is a concern as well as SNV technology to produce high-quality full-color surveillance under low-light conditions. These combined features, along with a built-in microphone, enable correctional officers, mental health evaluators, and prison guards to monitor all the activities of those under their supervision.

The CD8371-HNVF2/HNTV also supports the industry-standard H.264 compression technology, reducing file sizes and conserving network bandwidth. It also is ONVIF compliant, enabling integration with any existing Video Management Software or VIVOTEK's own VAST Central Management Software.

Key Features:

3-Megapixel CMOS Sensor
20 fps @ 2048x1536
Anti-Ligature Design, Corner Dome Correctional Facility Camera
Weather-proof IP67 rated and Vandal-proof IK10+ rated Housing
108° Horizontal Field of View, 79° Vertical Field of View
15° Tilt Lens
Built-in Invisible 940nm IR Illuminators up to 10 Meters
WDR Pro (100dB) for Improved Visibility in High Contrast Lighting Environments
SNV (Supreme Night Visibility)
Smart Stream II to Optimize Bandwidth Efficiency
3D Noise Reduction for Low-light Conditions
Shock Detection - Advanced Tamper Detection if Camera is Attacked


Material main:
Material secondary:
Designed in: United States
Manufactured in: Taiwan

BIMobject Category: Electronics - Security, Cameras & Accessories
IFC classification: Discrete Accessory
Uniclass 1.4 Code: L76261
Uniclass 1.4 Description: Cameras
Uniclass 2015 Code: Pr_60_75_86
Uniclass 2015 Description: Surveillance cameras, monitors and ancillaries
CSI MasterFormat 2014 Code: 28 16 33.13
CSI MasterFormat 2014 Title: Intrusion Detection Interfaces to Remote Monitoring
OmniClass Number: 23-37 15 11 11
OmniClass Title: Analog Cameras
CSI UniFormat II Code: D5030
CSI UniFormat II Title: Communications & Security
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

All BIM objects are real products from real manufacturers confirmed and approved