Publish your products
FD816B-HF2 Fixed Dome IP Camera, 2MP, SNV, 30M IR, 3DNR, Smart Stream, Smart IR, Video Rotation, PIR, Defog
VIVOTEK

FD816B-HF2 Fixed Dome IP Camera, 2MP, SNV, 30M IR, 3DNR, Smart Stream, Smart IR, Video Rotation, PIR, Defog

Overview

VIVOTEK's IP camera FD816B-HF2 is an indoor dome network security camera equipped with a Full HD sensor enabling viewing resolution of 1920x1080 at a smooth 30 fps. Representing a true all-in-one indoor camera, this camera is capable of capturing high quality and high resolution video at up to 2 Megapixels whether in high contrast or in low light environments with WDR and SNV technology.

To meet the demands of indoor applications, VIVOTEK's FD816B-HF2 provides fixed focus for simple operation without extra electrical power and armed with a built-in PIR sensor to help detect unexpected events and provide security in real time.

When selecting the VIVOTEK FD816B-H series, customers will be offered two options: the FD816B-HF2, and the FD816B-HT. Choosing the appropriate model will ensure any focusing requirements can be met.

Key Features

  • 2-Megapixel CMOS Sensor
  • 30 fps @ 1920x1080
  • Built-in IR Illuminators, Effective up to 30 Meters
  • WDR for Unparalleled Visibility in Extremely Bright and Dark Environments
  • SNV (Supreme Night Visibility) for Low Light Conditions
  • 3D Noise Reduction
  • Two-way Audio
  • Video Rotation for Corridor View
  • Support Installation with AM-712 Indoor Conduit Box
  • PIR
  • VIVOTEK VCA (Video Content Analysis) Support
Technical specification
  • Unique ref.vivotek-fd816b-hf2
  • Product familyVideo Surveillance
  • Product groupFixed Dome IP Cameras
  • TypeObject (single object)
  • Date of publishing2016-06-29
  • Edition number2
Related
  • Designed inUnited States
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • IFC classificationDiscrete Accessory
  • ETIM CodeEC001511
  • ETIM NameCamera for monitoring system
  • UNSPSC nameSecurity cameras
  • UNSPSC code46171610
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit