We are using cookies to provide our services

By using our services you agree to our use of cookies

FD8366-V Fixed-Dome Network Camera

Unique ref.: vivotek-fd8366-v
Brand: VIVOTEK
Product family: Video Surveillance
Product group: Fixed Dome Cameras
Date of publishing: 1918-05-10
Edition number: 1
Type: Object (single object)
Download (11)
VIVOTEK’s FD8366-V is a compact 2-megapixel IR dome network camera equipped to provide 30 frames per second at H.264 compression. With IP66, IK10 and NEMA 4X-rated rugged design, the camera will withstand shocks, vibration, humidity, dust, and even extreme temperature fluctuations to maintain stable and reliable video no matter how harsh the environment.

Armed with built-in IR illumination, the FD8366-V delivers superior image quality for up to 15 meters in total darkness. This all-in-one camera meets a diverse array of needs for outdoor surveillance applications, from retail stores to health care facilities.

Employing VIVOTEK’s Smart Stream II technology, the FD8366-V can reduce both bandwidth and storage consumption by up to 50%* while maintaining high standards of image quality. Power over Ethernet (PoE) functionality means the camera can be operated and powered via a single Ethernet cable, allowing greater ease, and lower cost, of installation. Further, in order to facilitate on-board storage, data portability, and localized backup, the camera is equipped with a MicroSD/SDHC/SDXC card slot for local recording.

* Depending on scenes

Key Features:

30 fps @ 1920x1080
Built-in IR Illuminators up to 15 meters
Smart IR Technology to Avoid Overexposure
Smart Stream II to Optimize Bandwidth Efficiency
Weather-proof IP66-, Vandal-proof IK10- and NEMA 4X-rated Housing
Built-in 802.3af Compliant PoE
Build-in MicroSD/SDHC/SDXC Card Slot for On-board Storage


Material main:
Material secondary:
Designed in: United States
Manufactured in: Taiwan

BIMobject Category: Electronics - Security, Cameras & Accessories
IFC classification: Discrete Accessory
Uniclass 1.4 Code: L76261
Uniclass 1.4 Description: Cameras
Uniclass 2.0 Code: SS-75-40-13
Uniclass 2.0 Description: Closed Circuit Television Systems
Uniclass 2015 Code: Pr_60_75_86
Uniclass 2015 Description: Surveillance cameras, monitors and ancillaries
CSI MasterFormat 2014 Code: 28 16 33.13
CSI MasterFormat 2014 Title: Intrusion Detection Interfaces to Remote Monitoring
OmniClass Number: 23-37 15 11 11
OmniClass Title: Analog Cameras
CSI UniFormat II Code: D5030
CSI UniFormat II Title: Communications & Security
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

All BIM objects are real products from real manufacturers confirmed and approved