We are using cookies to provide our services

By using our services you agree to our use of cookies

FD8377-H Fixed-Dome Network Camera

Unique ref.: vivotek-fd8377-h
Brand: VIVOTEK
Product family: Video Surveillance
Product group: Fixed Dome Cameras
Date of publishing: 1918-05-10
Edition number: 1
Type: Object (single object)
Download (1)
VIVOTEK’s FD8377-HV is an outdoor-ready 4-Megapixel IR fixed dome camera offering high video quality with up to 30 fps at 2688x1520. With WDR Pro technology (supports up to 3.6MP, 24 fps @ 2560x1440) and a 2.8 ~ 12 mm vari-focal lens, the FD8377-HV is capable of capturing superb quality video under high contrast environments.

To adapt to challenging outdoor lighting conditions, the FD8377-HV comes with a removable IR-cut filter and built-in IR illuminators effective up to 30 meters for both day and night applications. Further, the FD8377-HV is armed with a robust IP66- and IK10-rated housing to enable the all-in one camera to withstand rain and dust as well as to protect against vandalism or tampering.

VIVOTEK's sophisticated Smart Stream II technology allows the FD8377-HV to optimize image quality for desired regions, and thus ensure maximum efficiency of bandwidth usage and savings of up to 50% on bandwidth and storage requirements.

Key Features:

4-Megapixel CMOS Sensor
30 fps @ 2688x1520
Real-time H.264, MJPEG Compression (Dual Codec)
Removable IR-cut Filter for Day & Night Function
Built-in IR Illuminators, Effective up to 30 Meters
Smart IR Technology to Avoid Overexposure
WDR Pro for Unparalleled Visibility in Extremely Bright and Dark Environments (supports up to 3.6MP, 24 fps @ 2560x1440)
Smart Stream II to Optimize Bandwidth Efficiency
3D Noise Reduction
Weather-proof IP66-rated and Vandal-proof IK10-rated Metal Housing
Built-in 802.3af Compliant PoE
Built-in MicroSD/SDHC/SDXC Card Slot for On-board Storage
Supports ONVIF Standard to Simplif y Integration and Enhance Interoperability


Material main:
Material secondary:
Designed in: United States
Manufactured in: Taiwan

BIMobject Category: Electronics - Security, Cameras & Accessories
IFC classification: Discrete Accessory
Uniclass 1.4 Code: L76261
Uniclass 1.4 Description: Cameras
Uniclass 2.0 Code: SS-75-40-13
Uniclass 2.0 Description: Closed Circuit Television Systems
Uniclass 2015 Code: Pr_60_75_86
Uniclass 2015 Description: Surveillance cameras, monitors and ancillaries
CSI MasterFormat 2014 Code: 28 16 33.13
CSI MasterFormat 2014 Title: Intrusion Detection Interfaces to Remote Monitoring
OmniClass Number: 23-37 15 11 11
OmniClass Title: Analog Cameras
CSI UniFormat II Code: D5030
CSI UniFormat II Title: Communications & Security
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

All BIM objects are real products from real manufacturers confirmed and approved