Publish your products
FD9371-EHTV Fixed Dome Network Camera, H.265 Compression, Smart Stream II, Bandwidth Saving, WDR Pro, SNV, IP66, IK10, Extreme Weather, P-iris, 30M IR, DIS
VIVOTEK

FD9371-EHTV Fixed Dome Network Camera, H.265 Compression, Smart Stream II, Bandwidth Saving, WDR Pro, SNV, IP66, IK10, Extreme Weather, P-iris, 30M IR, DIS

Overview

VIVOTEK's FD9371-EHTV is a brand-new professional H.265 high-efficiency outdoor dome network security camera, offering 30 fps @ 3-Megapixel with outstanding image quality. Employing H.265 technology enables the camera to provide higher and more efficient image compression rates than previous H.264 systems. In addition, VIVOTEK's sophisticated Smart Stream II enables the camera to optimize resolution for a desired object or area and therefore to maximize efficiency of bandwidth usage. Combining both H.265 and Smart Stream II, the FD9371-EHTV can reduce both bandwidth and storage consumption up to 80%* while maintaining image quality of the high standard.

As the professional day/night camera, the FD9371-EHTV is also equipped with WDR Pro and SNV, empowering users to enjoy superb image-detail in any lighting condition. Additionally, IP66-rated housing ensures the ability of these advanced cameras to withstand rain and dust, thus guaranteeing smooth operation even under a multitude of harsh weather conditions. The cameras’ IK10-rated housing can also provide protection against acts of vandalism and other impacts. Finally, a wide operating temperature range further enhances the performance and reliability of the FD9371-EHTV in both extremely cold and warm weather, even while using PoE.

*Depending on scenes

Key Features
  • H.265 Compression Technology
  • 1/2.8" Progressive CMOS Sensor
  • 30 fps @ 2048x1536
  • Smart Stream II to Optimize Bandwidth Efficiency
  • WDR Pro for Unparalleled Visibility in High Contrast Environments
  • Built-in IR Illuminators, Effective up to 30 Meters
  • Remote Focus for Easy Focus Adjustments
  • Weather-proof IP66-rated and Vandal-proof IK10-rated Housing
  • Extreme Weather Support with PoE
  • SNV (Supreme Night Visibility) for Low Light Conditions
  • Video Rotation for Corridor View
  • P-iris Lens
  • DIS (Digital Image Stabilization)
Technical specification
  • Unique ref.vivotek-fd9371-ehtv
  • Product familyVideo Surveillance
  • Product groupFixed Dome IP Cameras
  • TypeObject (single object)
  • Date of publishing2016-07-10
  • Edition number2
Related
  • Designed inUnited States
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • IFC classificationDiscrete Accessory
  • ETIM CodeEC001511
  • ETIM NameCamera for monitoring system
  • UNSPSC nameSecurity cameras
  • UNSPSC code46171610
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit