The FD9391-EHTV is the new flagship outdoor dome network camera from VIVOTEK, equipped with a 4K ultra HD sensor capable of 3840 x 2160 resolution at 30 fps. With the latest in VIVOTEK WDR Pro technology, the FD9391-EHTV is capable of capturing the highest quality images in high contrast environments.
FD9391-EHTV also supports standard 1920x1080 HD resolution at 120 frames per second, capable of catching very fast moving objects. Additionally, the FD9391-EHTV employs VIVOTEK's Smart Stream III technology and H.265 compression codec, reducing bandwidth more than 90%* while still maintaining excellent image quality. Protecting all these features is the FD9391's IP66, IK10 and NEMA 4X certified housing, capable of operating in temperatures from -50°C to 60°C.
* Depending on scenes
Region availability
| North America |
|---|
Anguilla |
Antigua and Barbuda |
Aruba |
Barbados |
Belize |
Bermuda |
British Virgin Islands |
Canada |
Caribbean Netherlands |
Cayman Islands |
Collectivity of Saint Martin |
Costa Rica |
Cuba |
Curaçao |
Dominica |
Dominican Republic |
El Salvador |
Greenland |
Grenada |
Guadeloupe |
Guatemala |
Haiti |
Honduras |
Jamaica |
Martinique |
Mexico |
Montserrat |
Nicaragua |
Panama |
Puerto Rico |
Saint Kitts and Nevis |
Saint Lucia |
Saint Pierre and Miquelon |
Saint Vincent and the Grenadines |
Saint-Barthélemy |
Sint Maarten |
The Bahamas |
Trinidad and Tobago |
Turks and Caicos Islands |
U.S. Virgin Islands |
United States |