Publish your products
FE8180 Fisheye Network Camera, 5 MP, 360° Surround View, Pixel Calculator, Compact Size
VIVOTEK

FE8180 Fisheye Network Camera, 5 MP, 360° Surround View, Pixel Calculator, Compact Size

Little Eye - Big VisionThe World's Smallest Ever 5MP Fisheye Network security Camera

VIVOTEK is pleased to announce the launch of the high-performance, but low-profile, FE8180. This tiny camera is not only extremely low-profile, with a diameter of only 90mm, but also able to be mounted directly on the wall to capture 180° panoramic views, or on the ceiling for a 360° surround view, with zero blind-spots. A single FE8180 can easily do the job of three to four standard CCTV cameras, dramatically reducing the cost of ownership, while blending in with any interior or exterior.

5MP Fisheye Network Camera at just ø 90mm

The FE8180 is the world's smallest 5MP fisheye network camera. Ideal for any application which calls for broad coverage but where appearance matters, VIVOTEK's FE8180 blends in with any surrounding, packing the highest-level performance within the lowest-profile camera

15° Tilt Mount for 180° Panoramic View

The FE8180 can be mounted on any wall and features an ideal 15° tilt mount for 180° panoramic views. With this mounting option, the FE8180 captures high definition, wall-to-wall coverage at the perfect angle for facial recognition.

Ceiling Mount for 360° Surround View

When mounted on the ceiling, the FE8180 provides an expansive 360° surround view, meaning that this tiny camera can deliver an even wider range of coverage – showing you the world, but remaining discrete.

Key Features
  • 5-Megapixel CMOS Sensor
  • 30fps @ 1080p Full HD
  • 1.57 mm Fisheye Lens for 180° Panoramic View and 360° Surround View
  • WDR Enhancement for Unparalleled Visibility in Extremely Bright and Dark Environments
  • ePTZ for Data Efficiency
  • Built-in MicroSD/SDHC/SDXC Card Slot for On-board Storage
  • Support Local or Client Side Dewarping
  • 3D Noise Reduction
  • 15° Tilt Mount Available
  • Support Installation with Conduit Box
Technical specification
  • Unique ref.vivotek-fe8180
  • Product familyVideo Surveillance
  • Product group360° Cameras
  • TypeObject (single object)
  • Date of publishing2016-06-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • IFC classificationDiscrete Accessory
  • ETIM CodeEC001511
  • ETIM NameCamera for monitoring system
  • UNSPSC nameSecurity cameras
  • UNSPSC code46171610
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit