Publish your products
FE9380-HV Fisheye Network IP Camera, 5MP
VIVOTEK

FE9380-HV Fisheye Network IP Camera, 5MP

The 5-Megapixel FE9380-HV IP camera is the newest addition to the VIVOTEK 360° fisheye family. The FE9380-HV is a true day/night camera, with a removable IR-cut filter and 360° IR illumination up to 10 meters radius. It supports up to 30fps at full 5MP resolution as well as WDR Pro 120dB to maintain excellent image quality in high contrast lighting environments. These features greatly enable the FE9380-HV to provide clear images 24 hours a day.

To meet the demands of harsh outdoor applications, the IP camera model FE9380-HV is armed with an IP66-rated housing for protection from rain and dust, as well as IK10-rated for robust protection against acts of vandalism. Lastly the FE9380-HV uses H.265 compression technology. When combined with Smart Stream III, H.265 helps to reduce bandwidth and storage consumption up to 90%*, enabling the FE9380-HV to record more detailed 360° images while simultaneously helping to reduce costs.

* Depending on scenes

Specification
  • Key Features

    • H.265 compression Technology
    • 30 fps @ 1920x1920
    • SNV (Supreme Night Visibility) for Low Light Conditions
    • Smart Stream III to Optimize Bandwidth Efficiency
    • WDR Pro for Improved Visibility in Extremely Bright and Dark Environments
    • Built-in IR Illuminators, Effective up to 10 Meters
    • Weather-proof IP66-rated and Vandal-proof IK10-rated Housing
    • Built-in MicroSD/SDHC/SDXC Card Slot for On-board Storage
    • Trend Micro IoT Security
    • Built-in Microphone
    • Local Dewarping
Technical specification
  • Unique ref.vivotek-FE9380-HV
  • Product familyNetwork Cameras
  • Product groupFisheye Cameras
  • TypeObject (single object)
  • Date of publishing2023-12-05
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • IFC classificationDiscrete Accessory
  • ETIM CodeEC001511
  • ETIM NameCamera for monitoring system
  • UNSPSC nameSecurity cameras
  • UNSPSC code46171610
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit