VIVOTEK's IB836B-HF3 is a stylish, bullet-style network security cameras designed for diverse outdoor applications and offering a complete range of options. Equipped with a 2MP Full HD sensor enabling viewing resolution of 1920x1080 at a smooth 30 fps, the IB836B-HF3 is an all-in-one outdoor camera capable of capturing high quality and high resolution video up to 2 Megapixel with WDR and SNV technology, no matter whether in high contrast or in low light environments.
Increasing its simple operation, the IB836B-HF3 provides fixed focus without electrical power. To meet the demands of outdoor and harsh applications, VIVOTEK's IB836B-EHF3 is also armed with IP66-rated housing to help the camera body withstand rain, dust and high pressure water jets from any direction, while its IK10-rated housing provides robust protection against acts of vandalism or other impacts.
When choosing VIVOTEK IB836B-H series, customers will be offered four options: the IB836B-HF3, IB836B-EHF3, IB836B-HT, and IB836B-EHT. Different options can be chosen based on the requirements of your application, such as focusing method or operating environment temperature.
Key FeaturesRegion availability
| North America |
|---|
Anguilla |
Antigua and Barbuda |
Aruba |
Barbados |
Belize |
Bermuda |
British Virgin Islands |
Canada |
Caribbean Netherlands |
Cayman Islands |
Collectivity of Saint Martin |
Costa Rica |
Cuba |
Curaçao |
Dominica |
Dominican Republic |
El Salvador |
Greenland |
Grenada |
Guadeloupe |
Guatemala |
Haiti |
Honduras |
Jamaica |
Martinique |
Mexico |
Montserrat |
Nicaragua |
Panama |
Puerto Rico |
Saint Kitts and Nevis |
Saint Lucia |
Saint Pierre and Miquelon |
Saint Vincent and the Grenadines |
Saint-Barthélemy |
Sint Maarten |
The Bahamas |
Trinidad and Tobago |
Turks and Caicos Islands |
U.S. Virgin Islands |
United States |