Publish your products
IB8382-EF3 Bullet Network Camera, 5MP, WDR Enhanced, 30M IR, 3DNR, IP66, Smart Stream, Smart IR, Video Rotation, IK10, Cable Management, Extreme Weather, Defog
VIVOTEK

IB8382-EF3 Bullet Network Camera, 5MP, WDR Enhanced, 30M IR, 3DNR, IP66, Smart Stream, Smart IR, Video Rotation, IK10, Cable Management, Extreme Weather, Defog

Overview

VIVOTEK's IB8382-EF3 is a economic professional outdoor bullet network security cameras in VIVTOTEK's 5MP Lite series which offer up to 15 fps at 5-Megapixel or 30 fps at 1080p resolution at a competitive price. Equipped with a new high resolution image sensor, different from other 5MP cameras, the IB8382-EF3 provides sharper image quality and finer detail at a cost-effective price. And with powerful 3D Noise Reduction technology and Smart Stream technology the IB8382-EF3 can also optimize resolution for a desired object or area to maximize efficiency of bandwidth usage.

Increasing its simple operation, the IB8382-EF3 provides fixed focus without electrical power. To provide higher resolution in outdoor and harsh environments, VIVOTEK's IB8382-EF3 is also armed with IP66-rated housing to help the camera body withstand rain, dust and high pressure water jets from any direction, while its IK10-rated housing provides protection against acts of vandalism or other impacts. Additionally, a wide operating temperature range further improves the IB8382-EF3's performance and reliability in extremely cold or warm weather, even when using PoE.

With the highly flexible VADP (VIVOTEK Application Development Platform), users can extend the features of this series by adding third-party applications for the IB8382-EF3. Thus the IB8382 series - IB8382-F3, IB8382-EF3, IB8382-T, IB8382-ET, is not only equipped with multiple focusing methods and wide temperature range options, is but ideal for a wide variety of applications.

Key Features
  • 5-Megapixel CMOS Sensor
  • 15 fps @ 2560x1920, 30 fps @ 1920x1080
  • 3.6 mm Fixed-focal Lens
  • Removable IR-cut Filter for Day & Night Function
  • Built-in IR Illuminators, Effective up to 30 Meters
  • Smart IR Technology to Avoid Overexposure
  • Smart Stream to Optimize Bandwidth Efficiency
  • WDR Enhancement for Unparalleled Visibility in Extremely Bright and Dark Environments
  • 3D Noise Reduction for Low-light Conditions
  • Two-way Audio
  • Video Rotation for Corridor View
  • Weather-proof IP66-rated and Vandal-proof IK10-rated Housing
  • Extreme Weather Support with PoE
  • VIVOTEK VCA (Video Content Analysis) Support
Technical specification
  • Unique ref.vivotek-ib8382-ef3
  • Product familyVideo Surveillance
  • Product groupBullet Cameras
  • TypeObject (single object)
  • Date of publishing2016-06-29
  • Edition number2
Related
  • Designed inUnited States
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • IFC classificationDiscrete Accessory
  • ETIM CodeEC001511
  • ETIM NameCamera for monitoring system
  • UNSPSC nameSecurity cameras
  • UNSPSC code46171610
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit