Publish your products
IB9381-HT Bullet Network Camera, 5MP, H.265, Smart Stream II, 1080p 60 fps, WDR Pro, SNV, IP66, IK10, P-iris, 30M IR
VIVOTEK

IB9381-HT Bullet Network Camera, 5MP, H.265, Smart Stream II, 1080p 60 fps, WDR Pro, SNV, IP66, IK10, P-iris, 30M IR

Overview

VIVOTEK's IB9381-HT is a brand-new professional H.265 high-efficiency outdoor bullet network security camera, offering 30 fps @ 5-Megapixel or 60 fps @ 1080p with outstanding image quality. By employing H.265 technology, the camera is able to provide higher and more efficient image compression rates than previous H.264 systems. In addition, VIVOTEK's sophisticated Smart Stream II technology enables the camera to optimize quality for desired regions and therefore to maximize efficiency of bandwidth usage. Combining both H.265 and Smart Stream II, the IB9381-HT can reduce bandwidth and storage consumption by up to 80%* while retaining exceptional 5-Megapixel image quality.

As a professional day/night camera, the IB9381-HT is also equipped with WDR Pro and SNV, empowering users to enjoy superb image-detail in all lighting conditions. Additionally, robust IP66-rated housing ensures the ability of these advanced cameras to withstand rain and dust, thus guaranteeing smooth operation no matter how harsh the weather conditions. The cameras' IK10-rated metal housing will also provide protection against acts of vandalism and other physical impacts.

* Depending on scenes

Key Features
  • H.265 Compression Technology
  • 1/1.8" Progressive CMOS Sensor
  • 30 fps @ 2560x1920; 60 fps @ 1920x1080
  • Smart Stream II to Optimize Bandwidth Efficiency
  • Built-in IR Illuminators, Effective up to 30 Meters
  • Remote Focus for Easy Focus Adjustments
  • WDR Pro for Unparalleled Visibility in High Contrast Environments
  • Weather-proof IP66-rated and Vandal-proof IK10-rated Metal Housing
  • SNV (Supreme Night Visibility) for Low Light Conditions
  • Video Rotation for Corridor View
  • P-iris Lens
  • DIS (Digital Image Stabilization)
Technical specification
  • Unique ref.vivotek-ib9381-ht
  • Product familyVideo Surveillance
  • Product groupBullet Cameras
  • TypeObject (single object)
  • Date of publishing2016-06-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • IFC classificationDiscrete Accessory
  • ETIM CodeEC001511
  • ETIM NameCamera for monitoring system
  • UNSPSC nameSecurity cameras
  • UNSPSC code46171610
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit