Publish your products
MS9390-HV Multi-Sensor Dome Network IP Camera
VIVOTEK

MS9390-HV Multi-Sensor Dome Network IP Camera

The VIVOTEK IP camera MS9390-HV is designed with multiple sensors that offer higher resolution, maximize the field of vision and reduce the total number of cameras required, thus saving installation costs. With progressive 1 / 2.7 "CMOS sensors, the multi-sensored camera can monitor full horizontal views and provide high quality comprehensive coverage, making it an ideal outdoor security solution with clearer images for more details. A large 180 degree angle, the MS9390-HV offers full video security with no blind spots. It has multiple sensors with a total resolution of 8 megapixels.

Utilizing WDR Pro and SNV technology means the IP camera MS9390-HV presents supreme night function in low light conditions. Intelligent IR technology prevents overexposure and Noise reduction adjusts the intensity of IR illumination instantaneously as a function of light changes in the environment so you get the best video clarity possible in dark conditions. Finally, the MS9390-HV is armed with a rugged housing with IP66 and IK10 ratings to allow the multi-sensor camera to withstand rain and dust, as well as protect against vandalism or tampering.

Specification
  • Focal Length - f = 2.8 mm 30 fps @ 4512x1728 Triple-Codec (H.265 / H.264 / MJPEG 4 streams MicroSD / SDHC / SDXC card slot Temperature to resisting -20 ° C ~ 50 ° C (-4 ° F ~ 122 ° F) Max energy consumption. 15.2 W Built-in one-way audio audio microphone
Technical specification
  • Unique ref.vivotek-ms9390-hv
  • Product familyVideo Surveillance
  • Product groupPanoramic 180° Cameras
  • TypeObject (single object)
  • Date of publishing2018-05-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • IFC classificationDiscrete Accessory
  • ETIM CodeEC001511
  • ETIM NameCamera for monitoring system
  • UNSPSC nameSecurity cameras
  • UNSPSC code46171610
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit