Publish your products
TB9331-E Thermal Bullet Network IP Camera, 720x480, H.265, IP67, IK10, VCA, ePTZ, Smart Stream II
VIVOTEK

TB9331-E Thermal Bullet Network IP Camera, 720x480, H.265, IP67, IK10, VCA, ePTZ, Smart Stream II

Overview

VIVOTEK’s TB9331-E is an H.265 outdoor thermal bullet network IP camera designed to detect people and vehicles in wild weather, difficult lighting conditions, and any situation that create poor visibility. With heat based thermal imagery and lens options of 8.8/19/35/50mm,, the TB9331-E supports long distance monitoring of vehicles up to 4,500m away even in complete darkness or under challenging climate conditions such as fog, rain, smoke and dust.

The IP camera model TB9331-E offers 720x480 resolution with an uncooled thermal sensor and VIVOTEK’s VCA (Video Content Analysis) to enhance perimeter protection and boarder security. This camera is also embedded with Trend Micro IoT Security software to provide users with higher levels of network protection. With an IP66, IK10 and NEMA 4X-rated rugged design, the TB9331-E will withstand shock &vibration, humidity, dust, and even extreme temperature fluctuations to maintain stable and reliable video no matter how harsh the environment.

Key Features

  • Uncooled VOx Infrared Detector
  • 720x480 Resolution
  • NETD < 50 mk @ F1.0
  • H.265 Compression Technology
  • Trend Micro IoT Security
  • Two-way Audio
  • Supports ONVIF Standard to Simplify Integration and Enhance Interoperability
  • UL Certification
  • Weather-proof IP66/IP67, Vandal-proof IK10 and NEMA 4X-rated Housing
  • VIVOTEK VCA (Video Content Analysis) Support


Specification
  • Key Features

    • Uncooled VOx Infrared Detector
    • 720x480 Resolution
    • NETD < 50 mk @ F1.0
    • H.265 Compression Technology
    • Trend Micro IoT Security
    • Two-way Audio
    • Supports ONVIF Standard to Simplify Integration and Enhance Interoperability
    • UL Certification
    • Weather-proof IP66/IP67, Vandal-proof IK10 and NEMA 4X-rated Housing
    • VIVOTEK VCA (Video Content Analysis) Support
Technical specification
  • Unique ref.vivotek-tb9331-e
  • Product familyNetwork Cameras
  • Product groupStereo, Split & Thermal Cameras
  • TypeObject (single object)
  • Date of publishing2020-04-07
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • IFC classificationDiscrete Accessory
  • ETIM CodeEC001511
  • ETIM NameCamera for monitoring system
  • UNSPSC nameSecurity cameras
  • UNSPSC code46171610
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit