Publish your products
VC9101 5MP Split-type IP Camera System, H.265, 30fps, Face Check, 3DNR, SNV
VIVOTEK

VC9101 5MP Split-type IP Camera System, H.265, 30fps, Face Check, 3DNR, SNV

VIVOTEK’s VC9101 is a high-performance split-type IP camera system. Its discreet design, rich functionality and ability to be flexibly integrated into even the tightest spaces, make this camera ideal for indoor or covert surveillance of ATMs, banks, stores and offices.

The IP camera model VC9101 features a separate camera unit (CU series) and video core design, enabling the tiny camera unit (with 5-meter long cable) to be easily and flexibly installed into any decoration or interior design, thus preserving stylish appearances while dramatically saving on installation time and cost.

VC9101 video core has a powerful processor which can stream a 5MP 360 degree fisheye image or a 4MP 16:9 image. Furthermore, the VC9101 is equipped with CNN (Convolutional Neural Network) hardware accelerator which allows the deep learning VCA be more efficient and powerful. VC9101 also provides deep learning based face detection suitable for most installation scenarios.

The VC9101 camera core can support one camera unit and is designed to work in perfect harmony with a choice of 4 different types of camera units, CU9171-H, CU9171-HF, CU9183-H and CU9183-HF. The whole system incorporates a number of advanced features found in VIVOTEK cameras, including WDR Pro, SNV, Smart Stream III technology, 3DNR, and security features like secure boot, signed firmware, and Trend Micro cybersecurity.

Specification
  • Key Features

    • Discreet, Recessed-Mount Camera Units
    • Supports 1 Camera Unit
    • 4 Camera Options: 4MP WDR Pinhole, 4MP WDR Pinhole Flat, 5MP WDR Fisheye, 5MP WDR Fisheye Flat
    • Two-Way Audio on Video Core
    • WDR Pro (120 dB) for Improved Visibility in High Contrast Scenes
    • Face Check - Smart Motion Detection
    • Video Rotation for Corridor View
    • Trend Micro IoT Security
Technical specification
  • Unique ref.vivotek-vc9101-split-type-camera-system
  • Product familyNetwork Cameras
  • Product groupStereo, Split & Thermal Cameras
  • TypeObject (single object)
  • Date of publishing2023-08-17
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • IFC classificationDiscrete Accessory
  • ETIM CodeEC001511
  • ETIM NameCamera for monitoring system
  • UNSPSC nameSecurity cameras
  • UNSPSC code46171610
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit