Publish your products
FR_VMBSO_Membrane roofing_Maxon EPDM
FR_VMBSO_Membrane roofing_Maxon EPDM
FR_VMBSO_Membrane roofing_Maxon EPDM
FR_VMBSO_Membrane roofing_Maxon EPDM
FR_VMBSO_Membrane roofing_Maxon EPDM
FR_VMBSO_Membrane roofing_Maxon EPDM
FR_VMBSO_Membrane roofing_Maxon EPDM
FR_VMBSO_Membrane roofing_Maxon EPDM

    FR_VMBSO_Membrane roofing_Maxon EPDM

    Maxon is a non-reinforced EPDM membrane. It is part of the standard product range.

    This is a roofing waterproofing solution for flat roofs, lightweight and easy to handle. It can be installed in both cold and warm roof systems. Installation is flame-free, eliminating any fire hazard.

    Fully adhered - Partially adhered - Loose-laid under ballast - Joints are cold-bonded

    Specification
    • Thickness: 1,2 / 1,5 mm and 2,0 mm

      Widths: 1,4m / 2,8m & 3,5m and other options

      Lengths: 20m / 30m & 25m and other options

      Weight: 1,47 kg/m² (1,2mm) - 1,84 kg/m² (1,5mm) - 2,46 kg/m² (2,0mm)

      Types of roofs
      New & renovation, Accessible, technical or non-accessible roof

      Document of reference: DTA n°5.2/17-2578_V2, DTU de la série 43
      ATG 07/2247

      Professional guidelines for the design and construction of green roofs and roof terraces (2nd edition – November 2007)

      Support:

      Masonry, Autoclaved aerated concrete (AAC), Timber and timber-based products, Insulation (weldable mineral wool, weldable expanded perlite, cellular glass, PIR, PUR, polystyrene…), Existing bituminous membranes

    Technical specification
    • Unique ref.FR_MEMBRANE_MAXON_EPDM
    • Product familyROOF INSULATION
    • Product groupEPDM Collection
    • TypeAssembly (multiple objects)
    • Date of publishing2026-10-01
    • Edition number1
    • Height (mm)30500
    • Width (mm)3050
    • Depth (mm)1.5
    Related
    • Designed inFrance
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
    • IFC classificationRoof
    • UNSPSC nameRoofing membranes
    • UNSPSC code30151505
    • Uniclass 2015 CodePr_25_57_51_27
    • Uniclass 2015 DescriptionEthylene propylene diene monomer (EPDM) geomembranes
    • CSI MasterFormat 2014 Code07 50 00
    • CSI MasterFormat 2014 TitleMembrane Roofing
    • OmniClass Number23-13 39 31
    • OmniClass TitleRoof Membranes
    • CSI UniFormat II CodeB3010
    • CSI UniFormat II TitleRoof Coverings

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit