Publish your products
FR_VMBSO_Membrane roofing_Versico EPDM
FR_VMBSO_Membrane roofing_Versico EPDM
FR_VMBSO_Membrane roofing_Versico EPDM
FR_VMBSO_Membrane roofing_Versico EPDM
FR_VMBSO_Membrane roofing_Versico EPDM

    FR_VMBSO_Membrane roofing_Versico EPDM

    Versico is a non-reinforced EPDM membrane, available with factory-applied pre-tape. It is part of the standard product range.

    A non-talc VersiGard Kleen membrane is also available. Please contact us for further information.

    Versico is 100% recyclable, highly environmentally friendly, certified watertight against rainwater, and approved under ATG-UEAtc certification.


    Specification
    • Thickness: 1,2 and 1,5 mm

      Widths: from 3,05m to 15,25m

      Lengths: from 30,5m to 61m

      Weight: 1,4 kg/m² (for 1,2 mm) et 1,90 kg/m² (for 1,5 mm)

      Types of roofs
      New & renovation, Accessible, technical or non-accessible roof

      Document of reference: Technical Assessment (DTA) No. 5.2/19-2644_V2, Carlisle Standard Specifications (CCT) September 2016 and Professional Rules for the Design and Installation of Green Roofs and Roof Gardens, 2nd Edition – November 2007

      Support:

      Masonry, cellular concrete, timber and wood-based products, insulation materials (faced PIR, PUR, mineral wool, weldable expanded perlite, cellular glass, PIR, PUR, polystyrene, etc.), existing bituminous membranes.

    Technical specification
    • Unique ref.FR_MEMBRANE_VERSICO_EPDM
    • Product familyROOF INSULATION
    • Product groupEPDM Collection
    • TypeAssembly (multiple objects)
    • Date of publishing2026-10-01
    • Edition number1
    • Height (mm)30500
    • Width (mm)3050
    • Depth (mm)1.5
    Related
    • Designed inFrance
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
    • IFC classificationRoof
    • UNSPSC nameRoofing membranes
    • UNSPSC code30151505
    • Uniclass 2015 CodePr_25_57_51_27
    • Uniclass 2015 DescriptionEthylene propylene diene monomer (EPDM) geomembranes
    • CSI MasterFormat 2014 Code07 50 00
    • CSI MasterFormat 2014 TitleMembrane Roofing
    • OmniClass Number23-13 39 31
    • OmniClass TitleRoof Membranes
    • CSI UniFormat II CodeB3010
    • CSI UniFormat II TitleRoof Coverings

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit