Publish your products
FR_ZINC roofing - Compact standing seam roof
FR_ZINC roofing - Compact standing seam roof
FR_ZINC roofing - Compact standing seam roof
FR_ZINC roofing - Compact standing seam roof
FR_ZINC roofing - Compact standing seam roof
FR_ZINC roofing - Compact standing seam roof

    FR_ZINC roofing - Compact standing seam roof

    3.5 out of 5 stars3.5(6 reviews)

    VMZINC® Compact Roof of VM Building Solutions, is a hot unventilated roof system that can be used in both new construction and renovation, suitable for supporting elements in ribbed sheet steel, concrete and wood. It relies on the construction of a roof complex without mechanical fasteners through.

    VMZINC® Compact roof system is combining a standing seam roofing in QUARTZ-ZINC PLUS® cover and FOAMGLAS cellular glass insulation.

    VMZINC® Compact Roof has a CSTB Technical Approvals DTA n°5/09-2050

    Packaging: Profile rollers or preformed strips on request.

    Surface aspects: QUARTZ-ZINC PLUS (ANTHRA-ZINC PLUS, PIGMENTO PLUS, Natural Zinc PLUS, AZENGAR PLUS on request)

    Specification
    • Destination:
      Coverage of premises with high hygrometry (swimming pool).

      Roof types:
      Flat roof with slope ≥ 5% and ≤ 173%, In the case of convex, curved roofs with slopes <5%, consult the installation guide.
      Concave roofs excluded.

      Allowed support:
      Ribbed steel sheet (according to D.T.U 43.3 or CSTB booklet No. 3537), Concrete (according to D.T.U. 20.12 and D.T.U. 43.1), Solid wood or wood-based panel (according to D.T.U. 43.4 or Favorable Technical Notice).

      Climates:
      All regions wind altitude ≤ 900 m.

      The choice by a professional of a VMZINC product must integrate the possible constraints of use according to the aspect of surface considered. Each aspect of zinc surface can change over time in different ways depending on the type of environment (seaside, high UV exposure, snow, etc.) and according to the applications (cover, facade, rain evacuation).

      The use of the chosen aspect may not be suitable for certain applications in the context of very aggressive environmental constraints.

      It is recommended, if necessary, to consult the VMZINC services for further information.

      Special conditions:
      No application in cladding or soffit.

      Protective lacquer on the internal side: 60 microns on the underside (process by lacquering the inner side).

    Technical specification
    • Unique ref.Toiture-Compacte_VMZINC
    • Product familyCouverture
    • Product groupVMZINC ROOFING
    • TypeObject (single object)
    • Date of publishing2018-07-25
    • Edition number3
    Related
    • Material mainMetal
    • Material secondaryInsulation
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationRoof
    • UNSPSC nameRoofing materials
    • UNSPSC code301515
    • Uniclass 2015 CodeSs_30_40_50_95
    • Uniclass 2015 DescriptionZinc sheet roof covering systems
    • CSI MasterFormat 2014 Code07 41 13
    • CSI MasterFormat 2014 TitleMetal Roof Panels
    • OmniClass Number23-13 39 11 11
    • OmniClass TitleExterior Metal Roof Panels
    • CSI UniFormat II CodeB3010
    • CSI UniFormat II TitleRoof Coverings

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit