Publish your products
Kompaktowe
Vogel&Noot

Kompaktowe

The Kompaktowe panel radiators with profi led heating panels and convection fins are equipped with side covers and a top grille. Four G ½ " threaded female connectors allow for side connection on both right and left side.

Specification
  • Material: high quality, deep-drawing, low-carbon, cold rolled DC01 steel sheet in accordance with PN-EN 10130.

    Spacing of vertical water channels: 40,0 mm

    Connections: 4 x G ½" side connectors

    Working pressure: 10 bar

    Maximal temperature: 110°C

    Test pressure: 13 bar

    Colour: RAL 9016 white, other colours from the RAL colour chart are available on request.

    Accessories bundled with the radiator: top and side covers

Technical specification
  • Unique ref.vogel_noot-Compact
  • Product familyVogel&Noot
  • Product groupPanel radiators
  • TypeObject (single object)
  • Date of publishing2018-08-09
  • Edition number1
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryHVAC - Heaters
  • IFC classificationSpace Heater
  • Uniclass 2015 CodePr_70_60_36_73
  • Uniclass 2015 DescriptionRadiators
  • OmniClass Number23-33 15 21 15
  • OmniClass TitlePlate Radiators

Region availability

Europe
Poland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit