Publish your products
Plan Multi
Vogel&Noot

Plan Multi

The versatile Plan Multi radiator panel radiators stand out due to their completely flat front panel. The panel is glued to the profiled, front base heating panel in a manner concealing any protruding edges, when looking at the radiator from the front. The radiators are equipped with convection fins as well as side covers and a top grille. Two bottom and four side G ½" threaded female connectors allow for bottom or side connection. The radiator is also equipped with a built-in Danfoss thermostatic valve insert providing presetting.
Specification
  • Material: high quality, deep-drawing, low-carbon, cold rolled DC01 steel sheet in accordance with PN-EN 10130.

    Spacing of vertical water channels: 40,0 mm

    Connections: 2 x G 3/4" bottom, right side connectors (left side- available on request) 4 x G ½" side connectors

    Working pressure: 10 bar

    Maximal temperature: 110°C

    Test pressure: 13 bar

    Colour: RAL 9016 white, other colours from the RAL colour chart are available on request.

    Accessories bundled with the radiator:  plug, air vent

Technical specification
  • Unique ref.vogel_noot-Plan-Multi
  • Product familyVogel&Noot
  • Product groupPanel radiators
  • TypeObject (single object)
  • Date of publishing2018-08-09
  • Edition number1
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryHVAC - Heaters
  • IFC classificationSpace Heater
  • Uniclass 2015 CodePr_70_60_36_73
  • Uniclass 2015 DescriptionRadiators
  • OmniClass Number23-33 15 21 15
  • OmniClass TitlePlate Radiators

Region availability

Europe
Poland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit