Publish your products
FLAT CORNER SOFA 3 SEAT LEFT
Vondom

FLAT CORNER SOFA 3 SEAT LEFT

2.0 out of 5 stars2.0(12 reviews)
Modular sofa made of polyethylene resin by rotational moulding with tubular structure made of aluminium and legs made of cast aluminium. 100% Recyclable. Item suitable for indoor and outdoor use. Available in different finishes.
Technical specification
  • Unique ref.66017
  • Product familyFurniture
  • Product groupTable
  • TypeObject (single object)
  • Date of publishing2012-09-01
  • Edition number1
  • Width (mm)259
  • Depth (mm)183
Related
  • Material mainFabric
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)93.55
Classification
  • BIMobject CategoryFurniture - Sofas
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit