Publish your products
VORT HRW 40 MONO EVO
Vortice

VORT HRW 40 MONO EVO

Decentralized heat recovery unit. Particularly suitable for installation in residential and commercial premises of new buildings or those subject to renovation for energy efficiency. Ideal, as well as to ensure proper air exchange, also to prevent excess humidity in the room and mold growth on the walls.

Specification
  • Shockproof and anti-UV plastic resin structure.
    • Nominal diameter: 160 mm.
    • Ceramic exchanger with hexagonal cells. High heat exchange efficiency (up to 90% at minimum air flow).
    • High efficiency EC motor fan; five operating speeds, to maximize performance when needed, or to minimize noise and consumption.
    • On board controls to switch on/off the machine, to adjust the operating mode and for the fan speed selection.
    • Three different operating modes:
    • Continuous ventilation with heat recovery: the product cyclically extracts and introduces air to and from the room, recovering the energy stored in the exchanger;
    • Ventilation with air extraction only: stale air is extracted from the environment;
    • Ventilation with air intake only: the product introduces fresh air into the environment.
    • Two air filters, a 65% IsoCoarse and a pre-filter for dust, both easily removable for washing.
    • LED light for filters status placed in the lower part of the chassis, immediately behind the front cover.
    • Mechanical quick closing system of the air delivery integrated into the product chassis.
    • External rubber grille, which can be installed from the outside using plugs or from the inside, through the hole in the wall.
    • Insect mesh, which can be installed into the duct from inside.
    • Possibility of connection to remote sensors C-TEMP and C-HCS for the automatic management of the product.

Technical specification
  • Unique ref.12436-12437-12444
  • Product familyResidential ventilation
  • Product groupHeat recovery units
  • TypeAssembly (multiple objects)
  • Date of publishing2025-06-26
  • Edition number1
Related
  • Material mainABS
  • Material secondaryPolypropylene
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Heat Recovery
  • IFC classificationAir to Air Heat Recover

Region availability

Asia Europe Oceania Africa South America North America
Azerbaijan
Albania
Australia
Algeria
Bolivia
Costa Rica
Bahrain
Austria
New Zealand
Burkina Faso
Chile
Panama
China
Belarus
Cameroon
Ecuador
United States
Georgia
Belgium
Djibouti
Hong Kong
Bosnia and Herzegovina
Egypt
India
Bulgaria
Ethiopia
Indonesia
Croatia
Kenya
Iran
Cyprus
Libya
Israel
Czech Republic
Madagascar
Jordan
Denmark
Mauritius
Kazakhstan
Estonia
Nigeria
Kuwait
Finland
South Africa
Lebanon
France
Tunisia
Malaysia
Germany
Zambia
Mongolia
Greece
Philippines
Iceland
Qatar
Italy
Singapore
Lithuania
Sri Lanka
Malta
Türkiye
Moldova
Turkmenistan
Montenegro
United Arab Emirates
Netherlands
Vietnam
North Macedonia
Norway
Poland
Portugal
Romania
Russia
Serbia
Slovakia
Slovenia
Spain
Sweden
Switzerland
Ukraine
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit