Publish your products
VORT HR 200 BP
VORT HR 200 BP
VORT HR 200 BP
    Vortice

    VORT HR 200 BP

    Structure and front panel in steel sheet, thickness 10/10, painted with white polyester powder (RAL 9016) in a smooth finish. Hooks for wall installation included in the standard equipment. Suction and delivery ports with a nominal diameter of 125 mm. Pair of electric fans driven by EC (brushless) motors of the external rotor type, with shafts mounted on ball bearings to ensure virtually “maintenance free” operation, directly coupled to forward curved centrifugal impellers. 3 operating speeds, independently set at the time of installation. High efficiency heat exchanger, countercurrent cross flow type, made of plastic resin (PS). Thermodynamic by-pass with automatic activation, to guarantee the comfort of the occupants of the rooms enslaved in mid-seasons, or in any case when the outside temperature does not require the action of the heat exchanger. Remote control unit, of the wired connection type, with LCD display, for: switching the product on and off. The initial configuration of the product. The choice of operating speed. Operation programming. Display of the time and room temperature. The monitoring of the correct functioning of the product (possible malfunctions are highlighted through error messages shown on the display). The signaling on the display of the condition of saturated filters. Pair of ISO Coarse 30% (G3) filters (M5 filter available as an option for the delivery duct), easily accessible for periodic maintenance. Automatically activated anti-freeze protection, to prevent the formation of frost at the heat exchanger. Condensate collection tray with drain devices. Predisposition for connection to a pre-heater.
    Technical specification
    • Unique ref.heatrecoveryunit_HR200BP
    • Product familyResidential
    • Product groupHeat recovery units
    • Date of publishing2021-03-30
    • Edition number1
    • Height (mm)480
    • Width (mm)595
    • Depth (mm)292
    Related
    • Material mainPolypropylene
    • Material secondaryPlastic
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Kg)16.6
    Classification
    • BIMobject CategoryHVAC - Heat Recovery
    • OmniClass Number23-39 43 17 23
    • OmniClass TitleWaste Heat Recovery Heat Exchangers

    Region availability

    Asia Europe Oceania Africa South America North America
    Azerbaijan
    Albania
    Australia
    Algeria
    Bolivia
    Costa Rica
    Bahrain
    Austria
    New Zealand
    Burkina Faso
    Chile
    Panama
    China
    Belarus
    Cameroon
    Ecuador
    United States
    Georgia
    Belgium
    Djibouti
    Hong Kong
    Bosnia and Herzegovina
    Egypt
    India
    Bulgaria
    Ethiopia
    Indonesia
    Croatia
    Kenya
    Iran
    Cyprus
    Libya
    Israel
    Czech Republic
    Madagascar
    Jordan
    Denmark
    Mauritius
    Kazakhstan
    Estonia
    Nigeria
    Kuwait
    Finland
    South Africa
    Lebanon
    France
    Tunisia
    Malaysia
    Germany
    Zambia
    Mongolia
    Greece
    Philippines
    Iceland
    Qatar
    Italy
    Singapore
    Lithuania
    Sri Lanka
    Malta
    Türkiye
    Moldova
    Turkmenistan
    Montenegro
    United Arab Emirates
    Netherlands
    Vietnam
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit