Publish your products
VORT INVISIBLE MINI TOP
VORT INVISIBLE MINI TOP
    Vortice

    VORT INVISIBLE MINI TOP

    Steel sheet enclosure, white painted; internal components made of EPP. Inlet and outlet duct connection ports compatible with nominal diameters of 100 mm and 125 mm. 2 x EC brushless motors, each coupled to a centrifugal impeller; 3 speeds. High-efficiency counter-flow type heat exchanger. Mechanical automatic by-pass, 100% filtered. Advanced electronic suite, easily accessible for first setting and ordinary maintenance operations; functions offered: operating parameters setting (fan speed, relative humidity threshold, etc.), automatic management of the by-pass, no-frost protection of the heat exchanger, automatic management of the (optional) pre-heater, if installed, operation at Vmax inhibition in a pre-set time slot, which can be set at installation (QUIET function); a back-up battery ensures constant updating of the time marked by the clock (RTC - Real Time Clock), even in case of power failure, possibility to automatically switch to Vmax, linking it to bathroom lighting (BOOST ROOM LIGHT function), possibility of managing the automatic switch to a reduced speed (30% less than Vmin), useful to grant the correct air exchange during the long absence of occupants, also limiting consumption (HOLIDAY function), filter status monitoring: the need for cleaning / maintenance is shown on the remote control panel display, possibility of connection to a presence sensor (PIR), able to automatically manage the switch to Vmax. 2 x ISO COARSE 45% (G3) filters, on extracted air (stale) and on (fresh) air supply; ISO COARSE 65% (G4) filter for extraction port, ePM10 50% (M5), ePM1 55% (F7) and ePM1 80% (F9) filters for supply port are available as optional. Condensate collection vessel with overflow protection.
    Technical specification
    • Unique ref.heatrecoveryunit_INVISIBLE_MINITOP
    • Product familyResidential
    • Product groupHeat recovery units
    • Date of publishing2021-03-30
    • Edition number1
    • Height (mm)218
    • Width (mm)484
    • Depth (mm)440.5
    Related
    • Material mainSteel
    • Material secondaryPolypropylene
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Kg)14
    Classification
    • BIMobject CategoryHVAC - Heat Recovery
    • OmniClass Number23-39 43 17 23
    • OmniClass TitleWaste Heat Recovery Heat Exchangers

    Region availability

    Asia Europe Oceania Africa South America North America
    Azerbaijan
    Albania
    Australia
    Algeria
    Bolivia
    Costa Rica
    Bahrain
    Austria
    New Zealand
    Burkina Faso
    Chile
    Panama
    China
    Belarus
    Cameroon
    Ecuador
    United States
    Georgia
    Belgium
    Djibouti
    Hong Kong
    Bosnia and Herzegovina
    Egypt
    India
    Bulgaria
    Ethiopia
    Indonesia
    Croatia
    Kenya
    Iran
    Cyprus
    Libya
    Israel
    Czech Republic
    Madagascar
    Jordan
    Denmark
    Mauritius
    Kazakhstan
    Estonia
    Nigeria
    Kuwait
    Finland
    South Africa
    Lebanon
    France
    Tunisia
    Malaysia
    Germany
    Zambia
    Mongolia
    Greece
    Philippines
    Iceland
    Qatar
    Italy
    Singapore
    Lithuania
    Sri Lanka
    Malta
    Türkiye
    Moldova
    Turkmenistan
    Montenegro
    United Arab Emirates
    Netherlands
    Vietnam
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit