Publish your products
Mere High Power COB 38

Mere High Power COB 38

Smarter, more flexible, and more versatile MERE track lighting. MERE offers a wide range of optical configurations, color temperatures, accessories, and even a DIY intelligent control module. The innovative 0–10V and knob dimming design makes on-site system commissioning and individual adjustment more flexible and convenient.
Specification
  • Model & Power

    Beam Angle

    Color Temperature

    Housing Finish

    WTK-37S (120V)

    V – Very Narrow

    927 – 2700K

    BK – Black

    WHK-37S (277V)

    S – Spot

    930 – 3000K

    WT – White

    MO-N37S (120-277V)

    N – Narrow Flood

    935 – 3500K

    MO-R37S (120-277V)

    M – Medium Flood

    940 – 4000K

    W – Wide Flood

    Examples:
    WTK-37S-V930WT
    MO-N37S-N930BK

Technical specification
  • Unique ref.mere-high-power-cob-38
  • Product familyMERE
  • Product groupTrack
  • TypeObject (single object)
  • Date of publishing2026-08-25
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit