Publish your products
Ruyi Pro Windows Light RGBW

Ruyi Pro Windows Light RGBW

RUYI PRO provides durable architectural accenting in outdoor applications. Its die-cast aluminum housing, IP68 and IK09 protection, and precision-adjustable optics ensure reliable façade and bay window illumination.
Specification
  • Model & Power

    Color Temperature & CRI

    Housing Finish

    WL-ADJ

    RGBW830D – 3000K – 85 CRI

    BK – Black

    WT – White

    SS – Stainless Steel

    Example: WL-ADJ-RGBW830D-SS

Technical specification
  • Unique ref.ruyi-pro-rgbw
  • Product familyRUYI PRO WINDOWS LIGHT
  • Product groupMarker
  • TypeObject (single object)
  • Date of publishing2026-08-25
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Outside
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit