Publish your products
Stealth Framing Projector - Adjustable

Stealth Framing Projector - Adjustable

The sleek, stylish luminaire projects a square, rectangular or circular area of light with crisp lines to frame or highlight art objects, providing maximum visual impact. Like a quality camera lens, the innovative projector contains adjustable lenses as well as shims to frame a sharp accenting light the width and length of the object. It can zoom in for a closeup or zoom out to frame larger pieces of art.
Specification
  • Model & Power

    Color Temperature

    Housing Finish

    WTK-1210 (120V)

    927 – 2700K

    BK – Black

    WHK-1210 (277V)

    930 – 3000K

    WT – White

    MO-1210 (12W)

    935 – 3500K

    940 – 4000K

    Examples:
    WTK-1210-F940-BK
    MO-1210-930-WT

Technical specification
  • Unique ref.stealth-framing-projector-adjustable
  • Product familyStealth Framing Projector
  • Product groupTrack
  • TypeObject (single object)
  • Date of publishing2026-08-25
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • Uniclass 2015 CodePr_40_70_67
  • Uniclass 2015 DescriptionProjectors
  • CSI MasterFormat 2014 Code11 52 16
  • CSI MasterFormat 2014 TitleProjectors
  • OmniClass Number23-37 15 19
  • OmniClass TitleVideo Projectors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States