This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

BIS Adjustable Support

Unique ref.: bis-adjustable-support
Brand: Walraven
Product family: Rail Systems
Product group: Wall & Floor Connections
Width (mm): 78
Height (mm): 63
Depth (mm): 50
Date of publishing: 2018-07-20
Edition number: 1
Type: Object (single object)
Download (1)

BIS RapidStrut® fixing rail system consisting of rail profiles and an extensive range of accessories: adjustable support with two holes Ø13mm and adjustable angle up to 90º for fixing to walls or fixing rails, especially for angled installations with bracings.

  • Surface treatment: part of the BIS UltraProtect® 1000 system; suitable for in- and outdoor applications; stands min. 1,000 hours salt spray test (max. 5% red rust) according to ISO 9227.
  • Max. allowed load (Fz): 5,000N (when used at an angle of 45° on wall or ceiling).


Material main: Steel
Material secondary:
Designed in: Netherlands
Manufactured in: Czech Republic
Weight Net (Kg): 0.414

BIMobject Category: HVAC - Hanging Systems
IFC classification: Mechanical Fastener
OmniClass Number: 23-27 43 13
OmniClass Title: Mechanical Pipe Supports
This product is available in:
Africa
  • South Africa
Asia
  • Brunei
  • Cambodia
  • China
  • India
  • Indonesia
  • Laos
  • Malaysia
  • Myanmar (Burma)
  • Singapore
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Hungary
  • Iceland
  • Italy
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Oman
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Aruba
  • Curaçao
  • Greenland
  • United States
Oceania
  • Australia
  • New Zealand
South America
  • Chile

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Steel

BIMobject®