This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

BIS RapidRail® Fixing Rail WM30

Unique ref.: bis-rapidrail-fixing-rail-wm30
Brand: Walraven
Product family: Rail Systems
Product group: Fixing Rail
Width (mm): 30
Height (mm): 45
Date of publishing: 2019-08-07
Edition number: 1
Type: Object (single object)
Download (1)

BIS RapidRail® fixing rail system consisting of rail profiles and an extensive range of accessories: RAL-GZ certified C-profile WM30 (30x45mm) with continuous perforation for a quick and easy fixing. Distance between rail end and first hole is always equal. Continuous graduated centimeter scale on one side. Unique perforation allows for hanging on both sides.

  • Surface treatment: pre-galvanized.
  • Approval: RAL-GZ 655.


Material main: Steel
Material secondary:
Designed in: Netherlands
Manufactured in: Netherlands

BIMobject Category: HVAC - Hanging Systems
IFC classification: Mechanical Fastener
OmniClass Number: 23-27 43 13
OmniClass Title: Mechanical Pipe Supports
This product is available in:
Africa
  • South Africa
Asia
  • Brunei
  • Cambodia
  • China
  • India
  • Indonesia
  • Laos
  • Malaysia
  • Myanmar (Burma)
  • Singapore
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Hungary
  • Iceland
  • Italy
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Oman
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Aruba
  • Curaçao
  • Greenland
  • United States
Oceania
  • Australia
  • New Zealand
South America
  • Chile

BIMobject®