Unique ref.: | bis-washer |
---|---|
Brand: | Walraven |
Product family: | Rail Systems |
Product group: | Washers |
Date of publishing: | 2019-08-07 |
Edition number: | 1 |
Type: | Object (single object) |
Accessories for fixing of pipe clamps a.o. suspension band, beam clamps, wall plates and hanger bolts: washer according to EN-ISO 7089 (DIN 125A).
Product url: | https://www.walraven.com/int/?pid=487 |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://library.walraven.com/repository/rnd/documents/EN-UK/BIS%20Washer%2... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/walraven/product/bis-washer
Material main: | Steel |
---|---|
Material secondary: | |
Designed in: | China |
Manufactured in: | China |
BIMobject Category: | HVAC - Hanging Systems |
---|---|
IFC classification: | Mechanical Fastener |
OmniClass Number: | 23-27 43 13 |
OmniClass Title: | Mechanical Pipe Supports |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Steel |
BIMobject®