Unique ref.: | maxx-wall-plate |
---|---|
Brand: | Walraven |
Product family: | Rail Systems |
Product group: | Wall & Floor Connections |
Date of publishing: | 2018-07-20 |
Edition number: | 1 |
Type: | Object (single object) |
Maxx Heavy rail profiles and accessories for modular steel constructions for pipe systems, cable tray systems and platforms: U-profile welded on wall plate IPH100 and IPH120 for fixing profiles to wall or floor. Allows fixing for cantilever arms with Maxx Heavy Rail Profile. Slots are compatible with mounting profiles. CO2 welded.
Product url: | https://www.walraven.com/en/?pid=3359 |
---|---|
Installation instructions: | https://library.walraven.com/repository/rnd/documents/Maxx-leaflet-EN.pdf |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://library.walraven.com/repository/rnd/documents/EN-UK/Maxx%20Wall%20... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/walraven/product/maxx-wall-plate
Material main: | Steel |
---|---|
Material secondary: | |
Designed in: | Netherlands |
Manufactured in: | Turkey |
BIMobject Category: | HVAC - Hanging Systems |
---|---|
IFC classification: | Mechanical Fastener |
OmniClass Number: | 23-27 43 13 |
OmniClass Title: | Mechanical Pipe Supports |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Steel |
BIMobject®