Publish your products
Basic awning with rail guidance
Basic awning with rail guidance
Basic awning with rail guidance
Basic awning with rail guidance
Basic awning with rail guidance

    Basic awning with rail guidance

    Rail-guided basic awnings are a cost-effective, textile, external sun shading system with fabric that is wound and unwound on a shaft. The awning fabric is guided into the guide rails with the end rail (a gap remains between awning fabric and guidance). The awning fabric is housed in an extruded aluminium box.

    Cost-effective across the board

    The right choice for standard solutions: The basic awning meets every expectation of a textile external sun shading system with vertical glass areas – at an attractive price.

    Versatile

    A good mix: Visible boxes and awning fabrics with various colours and finishes combine technical function with freedom of design.

    Classic

    Securely guided: The rail guidance is the classic among the guidance versions. The tried and proven lateral guidance ensures high stability and reliable running in wind.

    Compact

    Ideal for new buildings, retrofits and renovations: Installed in front of the window, this system suits any design of building. The small compact boxes are the ideal solution for the renovation of listed buildings.

    WAREMA offers you a rigid model on BIMobject. Discover our configurable models at mywarema.com/home, which can be perfectly adjusted to your individual needs.

    Specification
    • Building limits:
      Order width mx3000 mm
      Order height mx3000 mm

      Keyfacts:

      • Rail-guided end rails
      • Extruded box
    Technical specification
    • Unique ref.Basic-awning-rail-guidance
    • Product familyWindows Systems
    • Product groupWindows and facade
    • TypeAssembly (multiple objects)
    • Date of publishing2025-06-12
    • Edition number1
    • Height (mm)2000
    • Width (mm)1400
    Related
    • Material mainAluminium
    • Material secondaryFabric
    • Manufactured inGermany
    Classification
    • BIMobject CategoryConstruction - Shading Systems
    • IFC classificationBuilding Element
    • CSI MasterFormat 2014 Code12 21 00
    • CSI MasterFormat 2014 TitleWindow Blinds
    • OmniClass Number23-17 21 13 11
    • OmniClass TitleWindow Blinds