Publish your products
Basic awning as markisolette
Basic awning as markisolette
Basic awning as markisolette
Basic awning as markisolette

    Basic awning as markisolette

    Basic awnings as a markisolette are a cost-effective, textile, external sun shading system with awning fabric that is wound and unwound on a shaft. The lateral guidance is equipped with a projection system that automatically tilts the bottom section of the awning fabric when the awning is lowered.

    Cost-effective across the board

    The right choice for standard solutions: The basic awning meets every expectation of a textile external sun shading system with vertical glass areas – at an attractive price.

    Protected, fold-out

    Sun shading system & unobstructed view with tilt effect: The top section of the awning fabric protects against heat, prying eyes and offers glare control. The bottom section folds out and ensures an unobstructed view out.

    Unusual

    Varied accents on the facade: The tilted awning fabric turns your facade into an eye-catcher. A combination with vertical window awnings creates a unique appearance.

    Compact

    Ideal for new buildings, retrofits and renovations: Installed in front of the window, this system suits any design of building. The small compact boxes are the ideal solution for the renovation of listed buildings.

    Colour structured

    A good mix: Visible boxes in 4 standard colours and awning fabrics with various colours and finishes combine technical function with freedom of design.

    WAREMA offers you a rigid model on BIMobject. Discover our configurable models at mywarema.com/home, which can be perfectly adjusted to your individual needs.

    Specification
    • Building limits:
      Order width mx2800 mm
      Order height mx2900 mm

      Keyfacts:

      • Projection system
      • One-piece extruded box
      • Without additional box fixing
    Technical specification
    • Unique ref.Basic-awning-markisolette
    • Product familyWindows Systems
    • Product groupWindows and facade
    • TypeAssembly (multiple objects)
    • Date of publishing2025-06-12
    • Edition number1
    • Height (mm)2000
    • Width (mm)1400
    Related
    • Material mainAluminium
    • Material secondaryFabric
    • Manufactured inGermany
    Classification
    • BIMobject CategoryConstruction - Shading Systems
    • IFC classificationBuilding Element
    • CSI MasterFormat 2014 Code12 21 00
    • CSI MasterFormat 2014 TitleWindow Blinds
    • OmniClass Number23-17 21 13 11
    • OmniClass TitleWindow Blinds
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit