Sound Absorbing Panels "SOUNDMILD" SHIKI AKI [ 四季 秋 ]Sound Absorbing Panels "SOUNDMILD" SHIKI AKI [ 四季 秋 ]Sound Absorbing Panels "SOUNDMILD" SHIKI AKI [ 四季 秋 ]Sound Absorbing Panels "SOUNDMILD" SHIKI AKI [ 四季 秋 ]Sound Absorbing Panels "SOUNDMILD" SHIKI AKI [ 四季 秋 ]Sound Absorbing Panels "SOUNDMILD" SHIKI AKI [ 四季 秋 ]Sound Absorbing Panels "SOUNDMILD" SHIKI AKI [ 四季 秋 ]Sound Absorbing Panels "SOUNDMILD" SHIKI AKI [ 四季 秋 ]Sound Absorbing Panels "SOUNDMILD" SHIKI AKI [ 四季 秋 ]Sound Absorbing Panels "SOUNDMILD" SHIKI AKI [ 四季 秋 ]
View previous images
View next images

Sound Absorbing Panels "SOUNDMILD" SHIKI AKI [ 四季 秋 ]

Art panel with textile surface

The design is based on the image of a wind blowing in each of the seasons of spring, summer, fall, and winter.

Specification
  • Nishikiori: A pattern is woven and expressed with colorful silk, gold, and silver threads.


    Sound-absorbing interior materials that bring quality comfort to spaces

    ・Superior sound absorption in the mid-range, mainly at 500 Hz, improves voice clarity.

    ・Improves the sound environment through simple installation with magnets or SM plates.

    Panel size:W450㎜xH450㎜xD25㎜

    ※All products are made-to-order.

Technical specification
  • Unique ref.soundmild_fall-watabun
  • Collection setArt panel
  • CollectionSound Mild
  • TypeObject (single object)
  • Date of publishing2022-03-02
  • Edition number1
  • Height (mm)450
  • Width (mm)450
  • Depth (mm)25
Related
  • Material mainFabric
  • Material secondaryGlass wool
  • Designed inJapan
  • Manufactured inJapan
Classification
  • BIMobject CategoryFurniture - Interior Artwork & Decoration