Publish your products
D9 Desk
D9 Desk
D9 Desk
D9 Desk
    Watson

    D9 Desk

    Ready to roll.

    The D9 Desk is up for any challenge, including reconfigured spaces. Created to be mobile ready, this fully adjustable and open-floor-plan-friendly workstation works wherever you do. And because it’s designed to reflect C9’s rounded aesthetics, it coordinates with other desks, rails, tables, and storage in the collection, making it easy to go with the flow.

    Specification
    • Details

      D9 lets you sit or stand to your heart’s content. Straight and corner screens are perfect for when privacy is at a premium. Plus, personal space stays clean and clutter-free with spacious t-leg construction and a steel cable tray that keeps cords under control.

      Features

      • Adjustable height range of 29” to 48.5” (with casters)
      • Adjustable height range of 27.5” to 47” (without casters)
      • Silver powdercoat only
      • Optional undersurface Utility Power
      • Designed to work with C9 Rail
      Technical specification
      • Unique ref.d9-desk
      • Product familyDesks & Workstations
      • Product groupD9
      • TypeObject (single object)
      • Date of publishing2022-05-26
      • Edition number1
      Related
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryFurniture - Office Desks & Tables
      • IFC classificationFurniture
      • ETIM CodeEG017960
      • ETIM NameFurniture
      • UNSPSC nameFurniture and Furnishings
      • UNSPSC code56
      • Uniclass 2015 CodePr_40_50_21_21
      • Uniclass 2015 DescriptionDesks
      • CSI MasterFormat 2014 Code12 59 23
      • CSI MasterFormat 2014 TitleDesk System Furniture
      • OmniClass Number23-21 11 11 23
      • OmniClass TitleCommercial Desks
      • CSI UniFormat II CodeE2020
      • CSI UniFormat II TitleMovable Furnishings

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States

      Similar products

      5.0 out of 5 stars 5.0 (6)
      3.8 out of 5 stars 3.8 (19)
      4.5 out of 5 stars 4.5 (11)
      4.3 out of 5 stars 4.3 (6)
      4.7 out of 5 stars 4.7 (7)
      4.7 out of 5 stars 4.7 (13)