Floor Cleanout with Ductile Iron Top - CO-200-RX-4

Unique ref.:   1276

Brand: Watts
Product family: Drainage Products
Product group: Cleanouts
Designed in: United States
Manufactured in: United States
Date of publishing:2013-07-10
Edition number: 1

Product description

Watts Drainage Products CO-200-RX-4 epoxy coated cast iron floor cleanout with 5 in. (127mm) round adjustable gasketed heavy duty ductile iron top, removable gas tight gasketed brass cleanout plug and no hub (standard) outlet.

Specification text

Body Material: Epoxy Coated Cast Iron<br>Connection Size: 2", 3", 4"<br>Connection Type: No Hub, Push On, Inside Caulk<br>

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en/watts/product/1276
Product url: http://www.watts.com/pages/_products_details.asp?pid=1276
Installation instructions:
Product certification: http://www.watts.com/pages/_products_details.asp?pid=1276#approvals
Technical description:
Instruction video:
EAN code:

BIMobjects download center

PDF PDF
Download file
Revit Revit
Download file
AutoCAD AutoCAD
Download file
DWF DWF
Download file
SAT SAT
Download file
SAT SAT
Download file
SAT SAT
Download file
Zip Zip
Download file

Related information

Material main:
Material secondary:

Classification

BIMobject Category: Plumbing - Drainage
UNSPSC name: Plumbing fixtures
UNSPSC code: 3018
OmniClass Number: 23-11 21 21 17
OmniClass Title: Cleanouts
Uniclass 2015 Code: Ac_10_40_67
Uniclass 2015 Description: Plumbing

North America

  • Canada
  • United States