Publish your products
Industry Standard Back-to-Back Vertical Adjustable Closet Carrier with Side Inlet - ISCA-131-D
Watts

Industry Standard Back-to-Back Vertical Adjustable Closet Carrier with Side Inlet - ISCA-131-D

Watts Drainage Products ISCA-131-D Industry Standard back-to-back vertical adjustable water closet carrier with epoxy coated cast iron fitting, 4 in. (102mm) no hub waste and 2 in. (51mm) no hub vent connections, 4 in. (102mm) no hub side inlet(s), epoxy coated cast iron compression seal faceplate assembly, epoxy coated cast iron foot supports adjustable for standard and wheelchair height, adjustable ABS nipple with integral test cap and neoprene bowl gasket, plated hardware and chrome cap nuts. Carrier complies with requirements of ASME A112.6.1M up to a 300 lb. (136 kg.) static load.

Specification
  • Keywords: cast iron, horizontal left, industrial standard, no hub waste and vent, single closet carrier, watts, drainage, drains, plumbing

    Body Material: Epoxy Coated Cast Iron, Steel
    Connection Size: 4" outlet, 2" vent
    Connection Type: No Hub
    Industry Standards: ASME A112.6.1M

Technical specification
  • Unique ref.1330
  • Product familyDrainage Products
  • Product groupSanitary Disposal Components
  • TypeObject (single object)
  • Date of publishing2018-01-17
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_20_85_09_96
  • Uniclass 2015 DescriptionWall-hung WC support brackets
  • CSI MasterFormat 2014 Code22 30 00
  • CSI MasterFormat 2014 TitlePlumbing Equipment
  • OmniClass Number23-31 00 00
  • OmniClass TitlePlumbing Specific Products and Equipment
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit