Publish your products
Floor Mounted Urinal Carrier with Bearing Plate - CA-321
Watts

Floor Mounted Urinal Carrier with Bearing Plate - CA-321

Watts Drainage Products CA-321 epoxy coated floor mounted urinal carrier with heavy gauge steel offset uprights with welded feet, universal steel hanger support plate and bottom bearing plate with integral mounting brackets, and plated hardware.

Specification
  • Body Material: Epoxy Coated Cast Iron, Steel
    Connection Size:
    Connection Type:
    Industry Standards: Buy American Compliant

    Keywords: floor mounted, fully-adjustable, lavatory, plate-type carrier, plated hardware, universal support plate, water cooler, watts, drainage, drains, plumbing
Technical specification
  • Unique ref.1339
  • Product familyDrainage Products
  • Product groupSanitary Disposal Components
  • TypeObject (single object)
  • Date of publishing2018-01-17
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodeAc_10_40_67
  • Uniclass 2015 DescriptionPlumbing
  • CSI MasterFormat 2014 Code22 30 00
  • CSI MasterFormat 2014 TitlePlumbing Equipment
  • OmniClass Number23-31 00 00
  • OmniClass TitlePlumbing Specific Products and Equipment

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit