We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Isolation Pump Flanges - IPF

Unique ref.: Isolation-Pump-Flanges-IPF
Brand: Watts
Product family: Water Safety & Flow Control
Product group: Isolation Pump Flanges
Date of publishing: 2019-05-16
Edition number: 1
Type: Object (single object)
Download (1)

Series IPF Isolation Pump Flanges are designed to isolate circulator pumps to facilitate circulator pump replacement or repairs. IPF's feature a brass body and flange with bottom loaded blowout proof stem, Buna-N stem O-ring seal, virgin PTFE seats and optional T-handle included. Pressure rated: 600psi (41.3 bar) WOG.

Outlet Connection Type
Female Threaded
Flanged Joint
Press
Socket

Outlet Connection Size
3/4 IN
1 IN
1 1/4 IN
1 1/2 IN
2 IN

Inlet Connection Type
Female Threaded
Press
Socket

Inlet Connection Size-Metric
20 MM
25 MM
32 MM
40 MM
50 MM

Inlet Connection Size
3/4 IN
1 IN
1 1/4 IN
1 1/2 IN
2 IN


Material main: Brass
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Valves
Uniclass 1.4 Code: L7136
Uniclass 1.4 Description: Valves
Uniclass 2.0 Code: PR-94
Uniclass 2.0 Description: Valves
Uniclass 2015 Code: Pr_65_54
Uniclass 2015 Description: Valve products
NBS Reference Code: 94
NBS Reference Description: Valves
CSI MasterFormat 2014 Code: 23 09 13.33
CSI MasterFormat 2014 Title: Control Valves
OmniClass Number: 23-27 31 00
OmniClass Title: Valves
CSI UniFormat II Code: D20
CSI UniFormat II Title: PLUMBING
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Plumbing - Valves

Name Value
Connection Size 3/4" — 2"
Connection Type NPT threaded end connection ; Solder end connection ; Press end connection
Plumbing Fixture Type Isolation Pump Flange
Working Pressure 250 psi

BIMobject®