We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Direct Operated Water Pressure Reducing Valves - 2300

Unique ref.: Pressure-Reducing-Valves-2300
Brand: Watts
Product family: Water Safety & Flow Control
Product group: Adjusting/Controlling Valves for Liquid Services
Date of publishing: 2019-05-16
Edition number: 1
Type: Object (single object)
Download (1)

Series 2300 Direct Operated Water Pressure Reducing Valves are used in commercial and industrial applications to regulate the flow of water to dead-end services where the flow is intermittent and changes rapidly, such as to flushometers and snap cocks, and for locations where city water pressure needs to be reduced to supply plumbing fixtures. They have an iron body construction with stainless steel trim, Hycar composition disc, piston, Hycar diaphragm, tempered steel spring, and a single seat. Series 2300 is self-contained, self-aligning, and in-line serviceable with all internal parts accessible. The pressure-balanced design eliminates water hammer, pressure fluctuations, and pressure creep. It is ideal for use in industrial plants (for washrooms and processing operations), apartment buildings, hotels, office buildings, hospitals, and municipal and plant water mains. Maximum Pressure: 200psi (14 bar), Reduced Pressure Range: 30 to 80psi (207 to 552 kPa).

Features

  • Self-contained design requires no control lines
  • Self-aligning design eliminates dirt collection point because there's no need for a stem guide in the bottom flanges
  • Large pressure plate gives ample diaphragm support for longevity
  • Pressure-balanced design prevents water hammer, pressure fluctuations, and pressure creep

Outlet Connection Size
3 IN
4 IN

Inlet Connection Size
3 IN
4 IN


Material main: Cast iron
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Valves
IFC classification: Valve
UNSPSC name: Valves
UNSPSC code: 401416
Uniclass 1.4 Code: L71174
Uniclass 1.4 Description: Adjusting valves
Uniclass 2.0 Code: PR-94-94-xx
Uniclass 2.0 Description: Pressure Reducing Valves
Uniclass 2015 Code: Pr_65_54_95_66
Uniclass 2015 Description: Pressure reducing valves
NBS Reference Code: 94-94-xx
NBS Reference Description: Pressure Reducing Valves
CSI MasterFormat 2014 Code: 40 05 67.36
CSI MasterFormat 2014 Title: Pressure-Regulating Valves
OmniClass Number: 23-27 31 47
OmniClass Title: Pressure Regulating Valves
CSI UniFormat II Code: D20
CSI UniFormat II Title: PLUMBING
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Plumbing - Valves

Name Value
Connection Size 3" — 4"
Connection Type Flanged
Plumbing Fixture Type Water Pressure Reducing Valve
Working Pressure 200 psi

BIMobject®